Microchip Technology Inc

PICDEM LAB II Development Board

Buy it Now

Summary

The PICDEM™ Lab II Development Board is a development and teaching platform for use with 8-bit PIC® microcontrollers (MCUs). At its center, a large prototyping breadboard enables users to easily "experiment" with different values and configurations of analog components for system optimization. Several external connectors allow for user-customizable expansion, while our library of labs and application notes enrich the development experience. The PICDEM Lab II Development Board is also fully compatible with our latest software development environment.

Embedded Development Powerhouse

The original PICDEM Lab Development Board has remained one of the most popular development tools for PIC MCUs since its introduction. Microchip has taken this concept and expanded it for 21st century embedded development. The PICDEM Lab II Development Board supports any 8-bit PIC microcontroller (6-, 8-, 14-, 18-, 20-, 28- and 40-pin footprints), and provides an expansive array of connections for programming, I/O, analog and communications interfaces. The PICDEM Lab II Development Board will be a valuable resource to engineers across a broad spectrum of specialties, from analog designers looking to explore the power and flexibility of MCU-based systems to engineering professors seeking a flexible and relevant teaching tool that they can add to their curricula.

Hardware Flexibility Enables Experimentation

In keeping with the original, the PICDEM Lab II Development Board was designed to give you a simple development experience without the hassle of and expense of building a custom PCB in the early stages of your project. You can design a system with one or several PIC MCUs, since power and programming connections are replicated across all of the available sockets. Off- chip connections can be made in any manner, and the expansive breadboard provides a convenient area to add analog signal conditioning and drive components to a design. Three separate power supplies give the capability to provide fixed or variable voltage to a system. With several industry-standard interfaces in addition to a system of configurable conntectors, the off-board expansion possibilities are abundant.

Share Ideas with Lab

PICDEM Lab II is the perfect tool for sharing and acquiring new design ideas. To spur creativity, Microchip offers a series of labs, complete with bills of material, user code and application notes. The hardware for the first four labs are included in the box, and others will be available soon. Join the Microchip forums, share your ideas and become part of the community!

Made for MPLAB® Code Configurator

The PICDEM Lab II Development Board seamlessly integrates with MPLAB Code Configurator (MCC) for a modern embedded development experience. MCC is a free software plug-in that bridges our MCUs, development hardware and MPLAB X Integrated Development Environment (IDE). It allows you to generate easily modifiable, production-ready application code for many 8-bit PIC MCUs in just a few mouse clicks. Find out more at www.microchip.com/MCC.

MPLAB Code Configurator

Click image to enlarge

Whether you're an analog engineer looking to add intelligent closed-loop control to your design, or a university professor who desires an extremely versatile teaching platform, the PICDEM Lab II Development Board can fulfill your requirements. Flexible hardware, seamless integration with our latest development environment and a wide array of supporting labs give you the functionality you need and the freedom to innovate.

PICDEM Lab II Development Board

Key Features


  • Supports all 8-bit PIC MCUs from 6 to 40 pins
  • Programming headers and power connections for all MCU sockets
  • Three individual power supplies
    • 5V, 3.3V, variable (1.5-4.5V)
  • Large breadboard area for external analog and sensor connections
  • External connections for industry-standard communications and expansion interfaces
  • Lab hardware and documentation for four labs included in the box
  • RS232 and Bluetooth® Low Energy interfaces

Connection Points


The Explorer 8 Development Kit supports several options to easily add functionality to your design.

  • Power Distribution Connectors - Supply power to other parts of your design using one of the PICDEM Lab II Development Board's on-board power supplies.
  • USB to I2C™ - Use the USB interface for diagnostic or control interfaces without worrying about the specifics of USB communication. USB to I2C conversion is handled automatically.
  • MikroElectronika Click Board Support - Two sockets give you access to nearly 100 inexpensive add-on boards, with capabilities ranging from GPS to alcohol sensing.
  • LCD Module Connector - A simple 16-pin connector supports a number of standard segment LCD module interfaces.
  • 20-pin Add-On Board Connector - Design your own add-on boards for sensor connectivity or motor drive, and connect them with this simple interface.
Tabs / PICDEM !! Lab Development Board
Documentation
Supported Devices
Associated Boards
Related Videos

Supported Devices

Product Pin Count Sample Description
PIC12F1501 8 MCUF 1.75KB Flash, 64B RAM, 6 I/O, CLC, CWG, NCO, 10-bit ADC
PIC12F1571 8 MCUF 1.75KB, 128 RAM, 16-bit PWM, Comparator, DAC, ADC, CWG
PIC12F1572 8 MCUF 3.5KB, 256 RAM, 16-bit PWM, Comparator, DAC, ADC, CWG, EUSART
PIC12F1612 8 MCUF 3.5KB Flash, 256 RAM, 32MHz Int. Osc, 10bit ADC, ZCD, WWDT, CRC
PIC12F1822 8 MCUF 3.5 KB Flash, 128 bytes RAM, 32 MHz Int. Osc, 6 I/0
PIC12F1840 8 MCUF 7 KB Flash, 256 bytes RAM, 32 MHz Int. Osc, 6 I/0
PIC12LF1552 8 MCUF 3.5 KB Flash, 256 bytes RAM, 16 MHz Int. Osc, 6 I/0, 10-Bit ADC
PIC16F1503 14 MCUF 3.5KB Flash, 128B RAM, 12 I/O, CLC, CWG, NCO, 10-bit ADC
PIC16F1507 20 MCUF 3.5KB Flash, 128B RAM, 18 I/O, CLC, CWG, NCO, 10-bit ADC
PIC16F1508 20 MCUF 7KB Flash, 256B RAM, 18 I/O, CLC, CWG, NCO, 10-bit ADC
PIC16F1509 20 MCUF 14KB Flash, 512B RAM, 18 I/O, CLC, CWG, NCO, 10-bit ADC
PIC16F1512 28 MCUF 28-pin, 3.5KB Flash, 128B RAM, 10-bit ADC, 2xCCP, SPI, MI2C, EUSART
PIC16F1513 28 MCUF 28-pin, 7KB Flash, 256B RAM, 10-bit ADC, 2xCCP, SPI, MI2C, EUSART
PIC16F1516 28 MCUF 28-pin, 14KB Flash, 512B RAM, 10-bit ADC, 2xCCP, SPI, MI2C, EUSART, 2.3V-5.5V
PIC16F1517 40 MCUF 40-pin, 14KB Flash, 512B RAM, 10-bit ADC, 2xCCP, SPI, MI2C, EUSART, 2.3V-5.5V
PIC16F1518 28 MCUF 28-pin, 28KB Flash, 1024B RAM, 10-bit ADC, 2xCCP, SPI, MI2C, EUSART, 2.3V-5.5V
PIC16F1519 40 MCUF 40-pin, 28KB Flash, 1024B RAM, 10-bit ADC, 2xCCP, SPI, MI2C, EUSART, 2.3V-5.5V
PIC16F1574 14 MCUF 7KB, 512B RAM, HEF, 16b PWM, Comparator, 10b ADC, 5b DAC, CWG, PPS, EUSART
PIC16F1575 14 MCUF 14KB, 1KB RAM, HEF, 16b PWM, Comparator, 10b ADC, 5b DAC, CWG, PPS, EUSART
PIC16F1578 20 MCUF 7KB, 512B RAM, HEF, 16b PWM, Comparator, 10b ADC, 5b DAC, CWG, PPS, EUSART
PIC16F1579 20 MCUF 14KB, 1KB RAM, HEF, 16b PWM, Comparator, 10b ADC, 5b DAC, CWG, PPS, EUSART
PIC16F1613 14 MCUF 3.5KB Flash, 256 RAM, 32MHz Int. Osc, 10bit ADC, ZCD, WWDT, CRC
PIC16F1614 14 MCUF 7KB Flash, 512 RAM, 32MHz Int. Osc, 10bit ADC, ZCD, WWDT, CRC
PIC16F1615 14 MCUF 14KB Flash, 1K RAM, 32MHz Int. Osc, 10-bit ADC, ZCD, WWDT, CRC
PIC16F1618 20 MCUF 7KB Flash, 512 RAM, 32MHz Int. Osc, 10-bit ADC, ZCD, WWDT, CRC
PIC16F1619 20 MCUF 14KB Flash, 1K RAM, 32MHz Int. Osc, 10bit ADC, ZCD, WWDT, CRC
PIC16F1703 14 MCUF 3.5KB Flash, 256B RAM, 10b ADC, OPAmp, CCP, ZCD, PPS, I2C/SPI
PIC16F1704 14 MCUF 7KB Flash, 512B RAM, HS Comp, 10b ADC, OPAmp, 8b DAC, CCP, PWM, COG, ZCD, CLC, PPS, EUSART, I2C/SPI
PIC16F1705 14 MCUF 14KB Flash, 1KB RAM, HS Comp, 10b ADC, OPAmp, 8b DAC, CCP, PWM, COG, ZCD, CLC, PPS, EUSART, I2C/SPI
PIC16F1707 20 MCUF 3.5KB Flash, 256B RAM, 10b ADC, OPAmp, CCP,ZCD, PPS, I2C/SPI
PIC16F1708 20 MCUF 7KB Flash, 512B RAM, HS Comp, 10b ADC, OPAmp, 8b DAC, CCP, PWM, COG, ZCD, CLC, PPS, EUSART, I2C/SPI
PIC16F1709 20 MCUF 14KB Flash, 1KB RAM, HS Comp, 10b ADC, OPAmp, 8b DAC, CCP, PWM, COG, ZCD, CLC, PPS, EUSART, I2C/SPI
PIC16F1713 28 MCUF 7KB Flash, 512B RAM, HS Comp, 10b ADC, OPAmp, 5/8b DAC, CCP, PWM, COG, NCO, ZCD, CLC, PPS, EUSART, I2C/SPI
PIC16F1716 28 MCUF 14KB Flash, 1KB RAM, HS Comp, 10b ADC, OPAmp, 5/8b DAC, CCP, PWM, COG, NCO, ZCD, CLC, PPS, EUSART, I2C/SPI
PIC16F1717 40 MCUF 14KB Flash, 1KB RAM, HS Comp, 10b ADC, OPAmp, 5/8b DAC, CCP, PWM, COG, NCO, ZCD, CLC, PPS, EUSART, I2C/SPI
PIC16F1718 28 MCUF 28KB Flash, 2KB RAM, HS Comp, 10b ADC, OPAmp, 5/8b DAC, CCP, PWM, COG, NCO, ZCD, CLC, PPS, EUSART, I2C/SPI
PIC16F1719 40 MCUF 28KB Flash, 2KB RAM, HS Comp, 10b ADC, OPAmp, 5/8b DAC, CCP, PWM, COG, NCO, ZCD, CLC, PPS, EUSART, I2C/SPI
PIC16F1764 14 MCUF 7KB Flash, 512 RAM, 10bit DAC, Op Amp, ZCD, PRG, 3xCLC,COG, 100mA I/Os, PPS, 10/16-bit PWMs
PIC16F1765 14 MCUF 14KB Flash, 1KB RAM, 10bit DAC, Op Amp, ZCD, PRG, 3xCLC, COG, 100mA I/Os, PPS, 10/16-bit PWMs
PIC16F1768 20 MCUF 7KB Flash, 512 RAM, 10bit DAC, 2xOp Amp, 2xCOG, 3xCLC, ZCD, 2xPRG, 100mA I/Os, PPS, 2x10/16-bit PWMs
PIC16F1769 20 MCUF 14KB Flash, 1KB RAM, 10bit DAC, 2xOp Amp, 2xCOG, 3xCLC, ZCD, 2xPRG, 100mA I/Os, PPS, 2x10/16-bit PWMs
PIC16F1773 28 MCUF 7KB Flash, 512B RAM, HEF, HS Comp, 10b DAC, OpAmp, COG, ZCD, PRG, 100mA I/Os, PPS, 10/16b PWMs, SPI/I2C, EUSART
PIC16F1776 28 MCUF 14KB Flash, 1KB RAM, HEF, HS Comp, 10b DAC, OpAmp, COG, ZCD, PRG, 100mA I/Os, PPS, 10/16b PWMs, SPI/I2C, EUSART
PIC16F1782 28 MCUF 3.5KB Flash, 256B RAM, 256B EEPROM, 12-bit ADC, 8-bit DAC, PSMC, OPAmp, FastComp, CCP, I2C/SPI, EUSART
PIC16F1783 28 MCUF 7KB Flash, 512B RAM, 256B EEPROM, 12-bit ADC, 8-bit DAC, PSMC, OPAmp, FastComp, CCP, I2C/SPI, EUSART
PIC16F1784 40 MCUF 7KB Flash, 512B RAM, 256B EEPROM, 12-bit ADC, 8-bit DAC, PSMC, OPAmp, FastComp, CCP, I2C/SPI, EUSART
PIC16F1786 28 MCUF 14KB Flash, 1KB RAM, 256B EEPROM, 12-bit ADC, 8-bit DAC, PSMC, OPAmp, FastComp, CCP, I2C/SPI, EUSART
PIC16F1787 40 MCUF 14KB Flash, 1KB RAM, 256B EEPROM, 12-bit ADC, 8-bit DAC, PSMC, OPAmp, FastComp, CCP, I2C/SPI, EUSART
PIC16F1788 28 MCUF 28KB Flash, 2KB RAM, 256B EEPROM, 12-bit ADC, 5-bit & 8-bit DAC, PSMC, OPAmp, FastComp, CCP, I2C/SPI, EUSART
PIC16F1789 40 MCUF 28KB Flash, 2KB RAM, 256B EEPROM, 12-bit ADC, 5-bit & 8-bit DAC, PSMC, OPAmp, FastComp, CCP, I2C/SPI, EUSART
PIC16F1823 14 MCUF 3.5 KB Flash, 128 bytes RAM, 32 MHz Int. Osc, 12 I/0
PIC16F1824 14 MCUF 7 KB Flash, 256 bytes RAM, 32 MHz Int. Osc, 12 I/0
PIC16F1825 14 MCUF 14 KB Flash, 1K bytes RAM, 32 MHz Int. Osc, 12 I/0
PIC16F1828 20 MCUF 7 KB Flash, 256 bytes RAM, 32 MHz Int. Osc, 18 I/0
PIC16F1829 20 MCUF 14 KB Flash, 1K bytes RAM, 32 MHz Int. Osc, 18 I/0
PIC16F18313 8 MCUF 3.5KB, 256 RAM, 256 EEPROM, 10b ADC, Comparator, 5b DAC, 10b PWM, CCP, CLC, NCO, CWG, PPS
PIC16F18323 14 MCUF 3.5KB, 256 RAM, 256 EEPROM, 10b ADC, Comparator, 5b DAC, 10b PWM, CCP, CLC, NCO, CWG, PPS, EUSART, SPI, I2C
PIC16F18324 14 MCUF 7KB, 512 RAM, 256 EEPROM, 10b ADC, Comparator, 5b DAC, 10b PWM, CCP, CLC, NCO, CWG, PPS, EUSART, SPI, I2C
PIC16F18325 14 MCUF 14KB, 1KB RAM, 256 EEPROM, 10b ADC, Comparator, 5b DAC, 10b PWM, CCP, CLC, NCO, CWG, PPS, EUSART, SPI, I2C
PIC16F18344 20 MCUF 7KB, 512 RAM, 256 EEPROM, 10b ADC, Comparator, 5b DAC, 10b PWM, CCP, CLC, NCO, CWG, PPS, EUSART, SPI, I2C
PIC16F18345 20 MCUF 14KB, 1KB RAM, 256 EEPROM, 10b ADC, Comparator, 5b DAC, 10b PWM, CCP, CLC, NCO, CWG, PPS, EUSART, SPI, I2C
PIC16F1933 28 MCUF 7KB Flash, 256B RAM, 256B EEPROM, LCD, 1.8-5.5V
PIC16F1934 40 MCUF 7KB Flash, 256B RAM, 256B EEPROM, LCD, 1.8-5.5V
PIC16F1936 28 MCUF 14KB Flash, 512B RAM, 256B EEPROM, LCD, 1.8-5.5V
PIC16F1937 40 MCUF 14KB Flash, 512B RAM, 256B EEPROM, LCD, 1.8-5.5V
PIC16F1938 28 MCUF 28KB Flash, 1KB RAM, 256B EEPROM, LCD, 1.8-5.5V
PIC16F1939 40 MCUF 28KB Flash, 1KB RAM, 256B EEPROM, LCD, 1.8-5.5V
PIC16LF1554 14 MCUF 7KB Flash, 512B RAM, 12 I/Os, 2x 10-bit ADC, I2C, UART, 2x PWM
PIC16LF1559 20 MCUF 14KB Flash, 512B RAM, 18 I/Os, 2x 10-bit ADC, I2C, UART, 2x PWM
PIC16LF1902 28 MCUF 3.5KB Flash, 128B RAM, LCD, 11x10b ADC, XLP
PIC16LF1903 28 MCUF 7KB Flash, 256B RAM, LCD, 11x10b ADC, XLP
PIC16LF1904 40 MCUF 7KB Flash, 256B RAM, LCD, 14x10b ADC, EUSART, XLP
PIC16LF1906 28 MCUF 14KB Flash, 512B RAM, LCD, 11x10b ADC, EUSART, XLP
PIC16LF1907 40 MCUF 14KB Flash, 512B RAM, LCD, 14x10b ADC, EUSART, XLP
PIC18F13K22 20 MCUF 8KB Flash, 256bytes RAM, 256bytes EEPROM, 1.8-5.5V operation
PIC18F14K22 20 MCUF 16KB Flash, 512bytes RAM, 256bytes EEPROM, 1.8-5.5V operation
PIC18F23K20 28 MCUF 8 KB Enh Flash, 768 RAM, 25 I/O Pb Free, XLP
PIC18F23K22 28 MCUF 8KB, Flash, 768bytes-RAM,
PIC18F24K20 28 MCUF 16KB, Flash, 768bytes-RAM, 25I/O, ,XLP
PIC18F24K22 28 MCUF 16KB, Flash, 768bytes-RAM,
PIC18F25K20 28 MCUF 32KB, Flash, 1536bytes-RAM, 25I/O, ,XLP
PIC18F25K22 28 MCUF 32KB, Flash, 1536bytes-RAM,
PIC18F26K20 28 MCUF 64KB, Flash, 3968 RAM, 25I/O, , XLP
PIC18F26K22 28 MCUF 64KB, Flash, 3968bytes-RAM,
PIC18F43K20 40 MCUF 8 KB Enh Flash, 768 RAM, 36 I/O, XLP
PIC18F43K22 40 MCUF 8KB, Flash, 3968bytes-RAM,
PIC18F44K20 40 MCUF 16KB, Flash, 768bytes-RAM, 36I/O, ,XLP
PIC18F44K22 40 MCUF 16KB, Flash, 768bytes-RAM,
PIC18F45K20 40 MCUF 32KB, Flash, 1536bytes-RAM, 36I/O, ,XLP
PIC18F45K22 40 MCUF 32KB, Flash, 1536bytes-RAM,
PIC18F46K20 40 MCUF 64KB, Flash, 3968bytes-RAM, 36I/O, ,XLP
PIC18F46K22 40 MCUF 64KB, Flash, 3968bytes-RAM,
PIC10F200 6 MCUF 384B Flash, 16B RAM, 4 I/O
PIC10F202 6 MCUF 768B Flash, 24B RAM, 4 I/O
PIC10F204 6 MCUF 384B Flash, 16B RAM, 4 I/O, Comparator
PIC10F206 6 MCUF 768B Flash, 24B RAM, 4 I/O, Comparator
PIC10F220 6 MCUF 384B Flash, 16B RAM, 4 I/O, 8bit ADC
PIC10F222 6 MCUF 768B Flash, 23B RAM, 4 I/O, 8bit ADC
PIC10F320 6 MCUF 448 B Flash, 32 B RAM, 4 I/O, 8bit ADC, PWM, CLC, NCO, CWG, TEMP Indicator, 2.3V - 5.5V
PIC10F322 6 MCUF 896 B Flash, 64 B RAM, 4 I/O, 8bit ADC, PWM, CLC, NCO, CWG, TEMP Indicator, 2.3V - 5.5V
PIC12F508 8 MCUF 768 B Flash, 25 RAM, 6 I/O
PIC12F509 8 MCUF 1.5 KB Flash, 41 RAM, 6 I/O
PIC12F510 8 MCUF 1.5 KB Flash, 38 RAM, 6 I/O
PIC12F519 8 MCUF 1.5KB Flash Program, 64B Flash Data, 8MHz Internal Oscillator
PIC12F609 8 MCUF 1.75KB Flash, 64B RAM, 6 I/O, 8MHz internal oscillator
PIC12F615 8 MCUF 1.75KB Flash, 64B RAM, 6 I/O, 8MHz internal oscillator
PIC12F617 8 MCUF 3.5KB Self Read/Write Flash, 128B RAM, 6 I/O, 8MHz internal oscillator
PIC12F629 8 MCUF 1.75KB Flash, 64 RAM, 6 I/O
PIC12F635 8 MCUF 1.75 KB Flash, 64 RAM, 6 I/O
PIC12F675 8 MCUF 1.75KB Flash, 64 RAM, 6 I/O
PIC12F683 8 MCUF 3.5KB Flash, 128 RAM, 6 I/O
PIC12F752 8 MCUF 1.75KB Flash, 64B RAM, 6 I/O, 8MHz internal oscillator
PIC16F505 14 MCUF 1.5 KB Flash, 72 RAM, 12 I/O
PIC16F506 14 MCUF 1.5 KB Flash, 67 RAM, 12 I/O, Comparator, 8bit ADC
PIC16F526 14 MCUF 1.5KB Flash Program, 64B Flash Data, 8MHz Internal Oscillator, 8b ADC, 2x Comparators
PIC16F527 20 MCUF 1.5KB Flash Program, 64B Flash Data, 8MHz Internal Oscillator, 8b ADC, 2x Comparators, 2x Op Amps
PIC16F57 28 MCUF 3K Flash, 72 RAM, 20 I/O
PIC16F570 28 MCUF 28 Pin 3KB Flash, 64 RAM, 8MHz Int. 2- Op Amps
PIC16F59 40 MCUF 3 KB Flash, 128 RAM, 32 I/O
PIC16F610 14 MCUF 1.75KB Flash, 64B RAM, 12 I/O, 8MHz internal oscillator
PIC16F616 14 MCUF 3.5KB Flash, 128B RAM, 12 I/O, 8MHz internal oscillator
PIC16F630 14 MCUF 1.75KB Flash, 64 RAM, 12 I/O
PIC16F631 20 MCUF 1.75 KB Flash, 64 RAM, 18 I/O
PIC16F636 14 MCUF 3.5 KB Flash, 128 RAM, 12 I/O
PIC16F639 20 MCUF 3.5 KB Flash, 128 RAM, 12 I/O
PIC16F676 14 MCUF 1.75KB Flash, 64 RAM, 12 I/O
PIC16F677 20 MCUF 3.5 KB Flash, 128 RAM, 18 I/O
PIC16F684 14 MCUF 3.5KB Flash, 128 RAM, 12 I/O
PIC16F685 20 MCUF 7.1 KB Flash, 256 RAM, 18 I/O
PIC16F687 20 MCUF 3.5 KB Flash, 128 RAM, 18 I/O
PIC16F688 14 MCUF 7KB Flash, 256 RAM, 12 I/O
PIC16F689 20 MCUF 7.1 KB Flash, 256 RAM, 18 I/O
PIC16F690 20 MCUF 7.1 KB Flash, 256 RAM, 18 I/O
PIC16F707 40 MCUF 14KB Flash Program, mTouch, 32ch CSM, 1.8V-5.5V, 16MHz Internal Oscillator, 8b ADC, CCP, I2C/SPI, AUSART
PIC16F72 28 MCUF 3.5 KB Flash, 128 RAM, 22 I/O
PIC16F720 20 MCUF 3.5 KB FLASH, 128 B SRAM, 18 I/O
PIC16F721 20 MCUF 7 KB FLASH, 256 B SRAM, 18 I/O
PIC16F722 28 MCUF 3.5 KB Flash, 1.8V-5.5V, 16 MHz Int. Osc
PIC16F722A 28 MCUF 3.5 KB Flash, 1.8V-5.5V, 16 MHz Int. Osc
PIC16F723 28 MCUF 7 KB Flash, 1.8V-5.5V, 16 MHz Int. Osc.
PIC16F723A 28 MCUF 7 KB Flash, 1.8V-5.5V, 16 MHz Int. Osc.
PIC16F724 40 MCUF 7KB Flash Program, 1.8V-5.5V, 16MHz Internal Oscillator, 8b ADC, CCP, I2C/SPI, AUSART
PIC16F726 28 MCUF 14KB Flash Program, 1.8V-5.5V, 16MHz Internal Oscillator, 8b ADC, CCP, I2C/SPI, AUSART
PIC16F727 40 MCUF 14KB Flash Program, 1.8V-5.5V, 16MHz Internal Oscillator, 8b ADC, CCP, I2C/SPI, AUSART
PIC16F73 28 MCUF 7 KB Flash, 368 RAM, 25 I/O
PIC16F737 28 MCUF 7 KB Flash, 368 RAM, 25 I/O
PIC16F74 40 MCUF 7 KB Flash, 192 RAM, 33 I/O
PIC16F747 40 MCUF 7 KB Flash, 368 RAM, 36 I/O
PIC16F753 14 MCUF 3.5KB Flash, 128 RAM, 8MHz Int. Osc, 9-bit DAC
PIC16F76 28 MCUF 14 KB Flash, 368 RAM, 22 I/O
PIC16F767 28 MCUF 14 KB Flash, 368 RAM, 25 I/O
PIC16F77 40 MCUF 14 KB Flash, 368 RAM, 33 I/O
PIC16F777 40 MCUF 14 KB Flash, 368 RAM, 36 I/O
PIC16F785 20 MCUF 3.5 KB Flash, 128 RAM, 18 I/O
PIC16F882 28 MCUF 3.5KB Enh Flash, 128 RAM, 25 I/O
PIC16F883 28 MCUF 7KB Flash, 256 RAM, 25 I/O
PIC16F884 40 MCUF 7KB Flash, 256 RAM, 36 I/O
PIC16F886 28 MCUF 14KB Flash, 368 RAM, 25 I/O
PIC16F887 40 MCUF 14KB Flash, 368 RAM, 36 I/O
PIC16F913 28 MCUF 7 KB Flash, 352 RAM, 25 I/O
PIC16F914 40 MCUF 7 KB Flash, 352 RAM, 36 I/O
PIC16F916 28 MCUF 14 KB Flash, 352 RAM, 25 I/O
PIC16F917 40 MCUF 14 KB Flash, 352 RAM, 36 I/O
PIC18F2220 28 MCUF 4 KB Flash, 512 RAM, 25 I/O
PIC18F2221 28 MCUF 4KB, Flash, 512bytes-RAM, 25I/O, ,nanoWatt
PIC18F2320 28 MCUF 8 KB Flash, 512 RAM, 25 I/O
PIC18F2321 28 MCUF 8KB, Flash, 512bytes-RAM, 25I/O, ,nanoWatt
PIC18F2331 28 MCUF 8 KB Flash, 768 RAM, 22 I/O
PIC18F2410 28 MCUF 16 KB Flash, 768 B RAM, 25 I/O
PIC18F2420 28 MCUF 16 KB Flash, 768 B RAM, 25 I/O
PIC18F2423 28 MCUF 16KB, Flash, 768bytes-RAM, 25I/O, ,nanoWatt
PIC18F2431 28 MCUF 16 KB Flash, 768 RAM, 22 I/O
PIC18F2480 28 MCUF 16 KB Flash, 768 RAM, 25 I/O
PIC18F24J10 28 MCUF 16 KB Flash, 1024 RAM
PIC18F24J11 28 MCUF 16KB Flash, 4KB RAM, XLP
PIC18F2510 28 MCUF 32 KB Flash, 1.5 KB RAM, 25 I/O
PIC18F2515 28 MCUF 48 KB Flash,3968 RAM, 25 I/O
PIC18F2520 28 MCUF 32 KB Flash, 1.5 KB RAM, 25 I/O
PIC18F2523 28 MCUF 32KB, Flash, 1536bytes-RAM, 25I/O, ,nanoWatt
PIC18F2525 28 MCUF 48 KB Flash,3968 RAM, 25 I/O
PIC18F2580 28 MCUF 32 KB Flash, 1536 RAM, 25 I/O
PIC18F25J10 28 MCUF 32 KB Flash, 1024 RAM
PIC18F25J11 28 MCUF 32KB Flash, 4KB RAM, XLP
PIC18F2610 28 MCUF 64 KB Flash,3968 RAM, 25 I/O
PIC18F2620 28 MCUF 64 KB Flash,3968 RAM, 25 I/O
PIC18F26J11 28 MCUF 64KB Flash, 4KB RAM, XLP
PIC18F26J13 28 MCUF 28-pin, GP, 64KB Flash, 4KB RAM, 12-bit ADC, XLP
PIC18F27J13 28 MCUF 28-pin, GP, 128KB Flash, 4KB RAM, 12-bit ADC, XLP
PIC18F4220 40 MCUF 4 KB Flash, 512 RAM, 36 I/O
PIC18F4221 40 MCUF 4 KB Flash, 512 RAM
PIC18F4320 40 MCUF 8 KB Flash, 512 RAM, 36 I/O
PIC18F4321 40 MCUF 8KB Flash, 512 bytes RAM, 256 bytes EEPROM, 36 I/O
PIC18F4331 40 MCUF 8 KB Flash, 768 RAM, 34 I/O
PIC18F4410 40 MCUF 16 KB Flash,768 RAM, 36 I/O
PIC18F4420 40 MCUF 16 KB Flash,768 RAM, 36 I/O
PIC18F4423 40 MCUF 16KB, Flash, 768bytes-RAM, 36I/O, ,nanoWatt
PIC18F4431 40 MCUF 16 KB Flash, 768 RAM, 34 I/O
PIC18F4480 40 MCUF 16 KB Flash, 768 RAM, 36 I/O
PIC18F44J10 40 MCUF 16 KB Flash, 1024 RAM
PIC18F4510 40 MCUF 32 KB Flash,1536 RAM, 36 I/O
PIC18F4515 40 MCUF 48 KB Flash,3968 RAM, 36 I/O
PIC18F4520 40 MCUF 32 KB Flash,1536 RAM, 36 I/O
PIC18F4523 40 MCUF 32KB, Flash, 1536bytes-RAM, 36I/O, ,nanoWatt
PIC18F4525 40 MCUF 48 KB Flash,3968 RAM, 36 I/O
PIC18F4580 40 MCUF 32 KB Flash, 1536 RAM, 36 I/O
PIC18F45J10 40 MCUF 32 KB Flash, 1024 RAM
PIC18F4610 40 MCUF 64 KB Flash,3968 RAM, 36 I/O
PIC18F4620 40 MCUF 64 KB Flash,3968 RAM, 36 I/O

Associated Boards

PDF
TMIK024 - ADC Click by MikroElektronika
ADC Click is an add-on board in the mikroBUS™ form factor. It includes a 12-bit Analog-to-Digital Converter (ADC) MCP3204 device that features 50k samples/second, 4 input channels, and low-power consumption (500nA typical standby, 2µA max). In addition, this board uses the industry-standard SPI communication interface. It is small in size and features convenient screw terminals for easier connections. By default, the board is set to use 3.3V of power. However, to use it with 5V systems, just place the PWR SEL SMD jumper in the 5V position.

Download PIC16F1619 Click Board Code Example
PDF
TMIK025-DIGI POT Click by MikroElektronika
DIGIPOT Click is an add-on board in the mikroBUS™ form factor. It features a single-channel, digital potentiometer device (MCP4161) with 8-bit resolution (256 wiper steps) and the industry-standard SPI serial interface. The resistance value of the digital potentiometer goes up to 10 kΩ. This board features outstanding AC/DC characteristics and low-power consumption. It can be used in audio equipment, servo-motor control, battery charging and control, LCD contrast control, programmable filters, and more.

Download PIC16F1619 Click Board Code Example
PDF
TMIK026 - DAC Click by MikroElektronika
DAC Click is an add-on board in the mikroBUSâ„¢ form factor. It includes a 12-bit, Digital-to-Analog Converter device (MCP4921) that features an optional 2x buffered output and SPI interface. The board provides high accuracy and low-noise performance for industrial applications where calibration or compensation of signals such as temperature, pressure, and humidity are required. The board is set to use the 3.3V power supply by default. You may solder the PWR SEL SMD jumper to the 5V position for use with 5V systems.

Download PIC16F1619 Click Board Code Example
PDF
TMIK027 - GSM Click with GSM Antenna (right angle)
GSM Click is an add-on board in the mikroBUSâ„¢ form factor. It is a perfect solution for adding a GSM/GPRS communication layer to your device. It features a Telit GL865-QUAD GSM/GPRS module which supports the GSM/GPRS 850/900/1800/1900 MHz Quad-band frequency. The board contains the TXB0106, a 6-bit bidirectional voltage-level translator, as well as a SIM-card socket. GSM Click communicates with the target microcontroller via seven mikroBUSâ„¢ lines RX, TX, INT, PWM, CS, RST and AN. The board can use either 3.3V or 5V of power. The LED diode indicates the presence of the power supply.

Download PIC16F1619 Click Board Code Example
PDF
TMIK028 - GPS Click with Active GPS Antenna
GPS Click is an add-on board in the mikroBusâ„¢ form factor. Its a compact solution for adding GPS functionality to your device. It features the LEA-6S, high-performance u-blox 6 positioning engine. The board can interface with a microcontroller via UART or I2C, or data can be acquired using the PC application via USB. The board features a connector that is compatible with active and passive antennas. It can operate on 3.3V of power only.

Download PIC16F1619 Click Board Code Example
PDF
TMIK029 - RELAY Click by MikroElektronika
RELAY Click is an add-on board in the mikroBusâ„¢ form factor. The board features two G6D1AASI-5DC power relay modules, screw terminals for connecting external loads up to 5A, 250V AC/30V DC, and on-board transistors to drive the relays.

Download PIC16F1619 Click Board Code Example
PDF
TMIK020 - Bluetooth Click by MikroElektronika
Bluetooth Click is an accessory board in the mikroBusâ„¢ form factor. Enrich your design with bluetooth capability with up to 100m range. Board offers low power, highly economic Bluetooth radio for adding wireless capability to your products. On-board RN-41 module with UART interface is easy and simple to use. Board is designed to use 3.3V power supply only. Features include:
  • Simple UART communication interface
  • Fully qualified Bluetooth 2.1/2.0/1.2/1.1 module
  • Low power 30mA connected, less then 10mA sniffmode

Download PIC16F1619 Click Board Code Example

Related Videos