Microchip Technology Inc
 
Menu
 

Softpacks

Microchip’s software packages deliver a set of C drivers that run on the evaluation kits and exercise all peripherals. The software packages are also very useful for board bring up as well as quick prototyping. The software packages consist of microcontroller drivers, software services and libraries. Each software module is provided with full source code, examples of usage, rich html documentation and ready-to-use projects for the GNU GCC, IAR EWARM compilers and MDK ARM μVision compilers.