PIC32MX3/4 Family
The PIC32MX3/MX4 microcontrollers offer the perfect combination of 32-bit performance, memory and integrated peripherals at a low cost. These devices run up to 120 MHz/150 DMIPS and provide 64/16K, 128/32K, 256/64K, and 512/128K Flash/RAM options. The PIC32MX3/MX4 family boasts a rich set of integrated peripherals including two SPI/ I 2S™ interfaces for audio codecs, mTouch® capacitive touch-sensing, an 8-bit Parallel Master Port (PMP) for graphics or external memory, an on-board 28 channel, 1 Msps Analog-to-Digital Converter (ADC), as well as full-speed USB 2.0 Device/Host/OTG. These devices are coupled with software and tools support to launch products in connectivity, graphics, Bluetooth-enabled digital audio and general purpose embedded control.
Key Features
- MIPS32® M4K™ Core @ 120 MHz/150 DMIPS
- Two SPI/I2S interfaces for audio processing and playback
- Analog comparators, UARTs, PMP and I2C™
- Support for mTouch capacitive touch buttons and sliders
- USB device/host/OTG
- 10-bit, 1 Msps, 28-channel Analog-to-Digital Converter (ADC)
- Peripheral Pin Select (PPS) for digital pin remapping
- Temperature range: −40°C to 105°C