Microchip Technology Inc
 
Menu
 

Software Packages (Softpack)

You don’t necessarily need an OS to operate a microprocessor. Instead, you may want to use bare metal. For this reason, the Microchip software packages deliver a set of C drivers that run on the evaluation kits and exercise all peripherals. The software package are also very useful for board bring up as well as quick prototyping. The software packages consist of microcontroller drivers, software services and libraries. Each software module is provided with full source code, examples of usage, rich html documentation and ready-to-use projects for the GNU GCC and IAR EWARM compilers. The latest release supports both the SAMA5D27C-SOM1-EK and the new SAMA5D2-PTC-EK QT1-XPRO evaluation kits.