Microchip Technology Inc

Operating Systems

Linux - Microchip has created and supports a free Linux distribution. With our commitment to the Linux open-source community, we provide full coverage of SoC peripherals in the Linux kernel as well as bootloaders such as AT91Bootstrap, U-Boot and Barebox. Cross-build environments such as Buildroot and OpenEmbedded/Yocto allow you to generate Linux user-space applications and customized root file systems. Linux beginners can learn more from the dedicated Linux4SAM website, which features binary demos as well as step-by-step instructions for building your own distribution. Experienced Linux users can visit Linux4SAM for source code exposed in well-structured GIT trees and matching open-source project quality standards, including detailed enhancement information, changelogs, plus the ability to contribute source code. Selected partners have developed commercial offerings around Linux.

Android - Get started with Android™ on SAMA5 and SAM9 products, your one-stop-shop for resources on implementing Android on SAM9 and SAMA5 ARM® core-based. It contains demo packages, evaluation guides, code patches and more.

RTOS – Real Time OS – The SAMA5 and ARM9 MPUs enjoy support from a growing list of RTOS providers.

SAMA5 RTOS Support

 
SAMA5D3x
SAMA5D4x
SAMA5D2x
LTS Linux Kernel



Windows Compact 2016



Android KitKat 4.4.2



Windows Compact 7



NuttX



QNX



uC-OS III



EmbOS



ThreadX®



ulTRON4.0>



eT-Kernel



FreeRTOS



QuadrOS



eCOS



SAM9 RTOS Support

 
OS
RTOS
 
WinCE 6
Linux
Android
QNX
Micrium
Nucleus
Xenomal
SAM9Rx







SAM9260







SAM9261







SAM9263







SAM9G10







SAM9N12/CN11/CN12


✓ v2.3




SAM9G15


✓ v2.3




SAM9G20







SAM9G25


✓ v2.3




SAM9G35


✓ v2.3




SAM9G45/G46


✓ v2.3




SAM9M19/M11


✓ v2.3




SAM9X25


✓ v2.3




SAM9X35


✓ v2.3