Microchip Technology Inc
Menu

Debuggers

The SAM-ICE Debugger is a JTAG emulator designed for the SAM9 and SAMA5 ARM® core-based MPUs, including Thumb® mode. It supports download speeds up to 720K Bytes per second and maximum JTAG speeds up to 12 MHZ. It also supports Serial Wire Debug (SWD) and Serial Wire Viewer (SWV) from SAM-ICE hardware V6.

Product
Description
JTAG Emulator for Atmel ARM® core-based microcontrollers