Microchip Technology Inc
Menu

SAMA5D4 Series

Description

The SAMA5D4 MPU is ideal for any high-performance, secure, and cost-sensitive industrial application. High-speed computing needs are supported by ARM Neon and a 128kB L2 cache that increases the overall system performance. The SAMA5D4 is an ideal fit for low-cost user interface applications that require video playback. The high-grade security features allow you to protect any system against counterfeiting and software theft, while also enabling you to securely store and transfer data.

Benefits

  • ARM® Cortex®-A5 running at 600Mhz (945DMIPS).
  • ARM Neon for high-precision computing and acceleration of complex algorithms including multimedia.
  • 128KB of L2 cache for system performance.
  • 720p hardware video decoder supporting H264/263, VP8, JPEG.
  • Graphic LCD TFT controller with overlays for image composition.
  • CMOS image sensor interface.
  • Three High Speed USB ports (configurable as three hosts or two hosts and one device port).
  • Dual EMAC 10/100 with IEEE1588 support.

 

  • Advanced security features to prevent counterfeiting, secure external communication, and authenticate the system:
    • On-the-fly encryption/decryption of code from external DDR.
    • Encryption engines supporting AES/3DES, RSA, ECC - TRNG, SHA.
    • Tamper detection pins.
    • Memory content protection (secure key storage).
  • BGA289 and BGA361 in 0.8mm pitch.
Tabs / MPU32 / SAMA5D4 Series
Products
Development Tools
Third Party

Development Tools

To make your design process easier and reduce your time to market, Microchip provides a full range of hardware and software tools for our 32-bit Microprocessors. We also work with a worldwide network of partners to deliver additional hardware and software solutions for these devices.

Design Files
To shorten time to market and facilitate PCB design, Microchip provides design, layout and Gerber files for download. Multiple partners are also offering system-on-modules (SOM).

SAMA5D4 Evaluation Kits and Development Boards

Product
Description
Evaluation kit for SAMA5D4

SAMA5 Third Party Partners

To ease your design process and reduce your time to market, Atmel collaborates with a global network of partners that deliver hardware and software solutions for the Atmel® SAMA5 ARM® Cortex®-A5 based microprocessor units (MPUs). As our worldwide partner ecosystem continues to grow, we will feature new partners here.

Key
H
Hardware
S
Software
Phone:  +39 06 99 12 187
Email: info@acmesystems.it
Web: www.acmesystems.it

MPU: SAM9G20, SAM9G25, SAMA5D31

S
H

MPU: SAM9, SAMA5

S
Phone:  (613) 595-1999
Email: jason@cranksoftware.com
Web: www.cranksoftware.com

MPU: SAMA5D2, SAMA5D4

S

MPU: SAMA5D44

S
H
Phone:  +44 1223 245571
Email: info@ecoscentric.com
Web: www.ecoscentric.com

MPU: SAM9, SAMA5D3

S

MPU: SAMA5D3

S
H

MPU: SAM9, SAMA5D34

S
H
Phone:  +49 (0)721 62725-20
Fax: +49 (0)721 62725-19
E-Mail: mail@emtrion.de
Web: www.emtrion.de

MPU: SAMA5D36

S
H

MPU: SAMA5D2, SAMA5D3

S
Phone:  +33 484 258 098
Email: info@free-electrons.com
Web: http://free-electrons.com

MPU: SAM9, SAMA5D3, SAMA5D4

S
Contact: FreeRTOS/Contact
Web: FreeRTOS.org

MPU: SAM9, SAMA5

S
Phone:  +43-1-236-1101
Email: sales@ronetix.at
Web: www.ronetix.at

MPU: SAM9, SAMA5D3

H
US: +1 (978) 874-0299
Email: info@segger.com
Web: http://www.segger.com

MPU: SAM9, SAMA5

S
H

MPU: SAMA5D4, SAMA5D2

S
Phone:  +972-77-5007265
Email: sales@shiratech.com
Web: www.shiratech.com

MPU: SAM9, SAMA5D3

S
H
Phone:  +49 30 611295 0
Email: info@taskit.de
Web: http://www.taskit.de

MPU: SAM9, SAMA5D22, SAMA5D36

S
H
Phone:  +1-866-392-4897
Email: info@timesys.com
Web: www.timesys.com/atmel

MPU: SAM9, SAMA5

S