Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

SAMA5
ARM® Cortex-A5-based MPUs

The SAMA5 series are high-performance, ultra-low power ARM Cortex®-A5 core based MPU devices. They support multiple memories, including DDR3, LPDDR3, and QSPI Flash.  A rich set of peripherals, user interfaces, and robust security features simplify the design for control panels/HMI, secure IoT gateways, connectivity, barcode scanners, printers and POS terminal applications.  The low-power features and small packages are ideal for wearables and other battery-operated consumer devices.  A wide range of third-party offerings complements our development kits and software support.

SAMA5 Family Members Block Diagram

SAMA5D2

  • 500 MHz Operation with VFPU, NEON & TrustZone
  • 32KB Instruction/Data Caches, 128KB SRAM
  • LPDDR/DDR2/LPDDR2/DDR3/ LPDDR3/DDR3L & NAND Flash External Memory Interfaces
  • Ethernet, up to 2 SD/eMMC, 3 HS-USB, 24-bit LCD w/ Overlays, Camera I/F, Resistive & Capacitive Touch, up to 10 UARTS, up to 2 CAN-FD, 32-bit Timers, Motor Control PWMs, 12-bit A/D
  • Secure Boot, Crypto Engine, Tamper Pins, Secure Storage, On-the-Fly Encryption/Decryption, PCI pre-certification
  • 196, 256 & 289 BGA Packages

SAMA5D3

  • 536 MHz Operation with VFPU
  • 32KB Instruction/Data Caches, 128KB SRAM
  • LPDDR/DDR2/LPDDR2 & NAND Flash External Memory Interfaces
  • Gbit & 10/100 Ethernet, up to 3 SD/eMMC, up to 3 HS-USB, 24-bit LCD w/ Overlays, Camera I/F, Resistive Touch, up to 7 UARTS, up to 2 CAN-FD, 32-bit Timers, Motor Control PWMs, 12-bit A/D
  • Secure Boot, Crypto Engine
  • 324 BGA Package, 160 I/O pins

SAMA5D4

  • 600 MHz Operation with VFPU, NEON & TrustZone
  • 32KB Instruction/Data Caches, 128KB SRAM
  • LPDDR/DDR2/LPDDR2 & NAND Flash External Memory Interfaces
  • 2 Ethernet, 2 SD/eMMC, 3 HS-USB, 24-bit LCD w/ Overlays, Camera I/F, Resistive Touch, 8 UARTS, 32-bit Timers, Motor Control PWMs, 10-bit A/D
  • Video Decoder – 30 fps, 720p
  • Secure Boot, Crypto Engine, Tamper Pins, Secure Storage, On-the-Fly Encryption/Decryption
  • 289 & 361 BGA Packages

Notice: ARM and Cortex are the registered trademarks of ARM Limited in the EU and other countries.