Microchip Technology Inc
 
Menu
 

Linux® OS for MPUs

Linux LogoThe Linux® Operating System (OS) has become pervasive in all aspects of the digital world, largely due to its long-standing history asone of the most reliable, secure and worry-free operating systems available. The Linux OS and Microchip’s microprocessors (MPUs) have gone hand in hand since 2002 when our first MPU, the AT91RM9200, was introduced.

By supporting mainline Linux, our customers receive the full support of the open source community to create high-quality solutions. Microchip has been mainlining its kernel, bootloader and drivers since 2004 and mainlining has become a centerpiece of our Linux strategy because of the value it brings to users. Microchip uses its linux4sam.org website to provide access to new developments which are reviewed by our Linux maintainers and fully tested on our hardware platforms. Using Long-Term Support (LTS) Linux kernels provides access to kernel maintenance for two to six years. Linux provided by Microchip still uses the AT91RM9200 peripheral drivers, thus facilitating software portability between each kernel release, eliminating the need to update drivers.

  • Device tree support
  • Yocto and Buildroot build environments
  • Solid and proven peripheral drivers
  • Large developer community
  • Security updates
  • Maintaining multiple stable kernels
Yocto Project
+
Yocto Logo

The Yocto Project® is an open source collaboration project that provides templates, tools, methods and documentation to help developers create Linux-based systems for embedded products. The free tools make getting started easy, are powerful to work with (including emulation environments, debuggers, an Application Toolkit Generator, etc.) and allow projects to evolve across all stages of development from prototype to production.

Buildroot
+
Buildroot Logo

Buildroot is a simple, efficient and easy-to-use tool to generate embedded Linux systems through cross-compilation. Buildroot is an open source project with daily contributions from developers.

 

AT91Bootstrap and U-boot
+

AT91Bootstrap is the second level  bootloader for Microchip’s microprocessors. It provides a device support package to manage the hardware initialization, such as clock speed configuration, PIO settings and DRAM initialization.

U-Boot (Universal-Bootloader) is a third level bootloader. It configures the main interfaces like USB and Ethernet and launches the Linux operating system. U-Boot facilitates the initial board bring-up and software development phase.