Microchip Technology Inc
Menu

Barcode Scanner

Key Design Considerations

  • High performance and low power
  • CMOS image sensor interface
  • Limited PCB real estate
  • Low BOM cost

SAMA5D2, SAMA5D3 Benefits

  • ARM® Cortex®-A5 core and floating point unit (FPU) for accelerated image processing with power consumption less than 150mW at 536MHz operation
  • Seamless connection through the Image Sensor Interface (ISI) to CMOS sensors (up to 5Mpix) with Raw Bayer support
  • Compliant to USB suspend mode consumption target
  • Integrated EBI (external bus interface) with support for multiple memory types, on-chip POR (power-on reset), and simplified power sequence reduce need for external components
  • Down to 8x8mm BGA256 package (0.4mm pitch) accommodates limited board space
SAMA5D31