Microchip Technology Inc
 
Menu
 

dsPIC30F: Versatile 5V DSCs

The 30 MIPS dsPIC30F Digital Signal Controllers offer the performance of a DSP with the simplicity of an MCU. The dsPIC30F is best suited for applications that benefit from a wide operating voltage (2.5 to 5.5V), extremely low standby current, integrated EEPROM and for designers that prefer 5V operation due to systems considerations. The product variants integrate SMPS peripherals, motor control peripherals and a Codec interface that enable efficient digital power converters, advanced motor control algorithms and speech and audio applications. Small package DSCs with high-performance ADC is well suited for smart sensing applications.

To learn more about the dsPIC30 CPU or the peripherals in general, please view the dsPIC30F Family Reference Manual or the Programmers Reference Manual.

  • 30 MIPS DSC at 5V
  • Up to 4 KB EEPROM
  • Motor Control peripherals
  • Integrated Codec interface

16-bit Video Channel