Microchip Technology Inc

XLP Battery Life Estimator


 

Looking for a tool to estimate the battery life for your embedded application? Download the XLP Battery Life Estimator software utility today!

The XLP Battery Life Estimator is a free software utility to aid you in developing eXtreme Low Power applications with Microchip’s PIC MCUs featuring XLP technology. The tool estimates average current consumption and battery life. The utility allows users to select the target device, battery type, the application’s operating conditions (such as voltage and temperature) and finally model the active and power-down times for their applications. The tool comes pre-loaded with specifications of Microchip’s PIC MCUs featuring XLP technology and commonly used batteries in embedded applications. Users can also create additional profiles for a custom battery of their choice, if necessary.

 


XLP Battery Life Estimator Beta version Features
● Profile your application RUN & SLEEP time (duty cycle)
● Select operating temperature and operating voltage
● Pre-loaded with electrical specifications of all PIC® MCUs featuring XLP technology 
● Pre-loaded with most common battery specifications
● Customizable to allow you to add other battery and peripheral device profiles and specifications



Downloads

Description
Download
KB Size
Updated as of
Microchip XLP Battery Life Estimator v1.3 Installer
370
12/7/2016