Microchip Technology Inc

DSP Library for PIC32


The PIC32 DSP library consists of a set of functions applicable to many multimedia application areas. Most of the functions, like vector operations, filters, and transforms, are commonly used in many DSP and multimedia applications. Complete documentation for the PIC32 DSP Libraries can be found in the MPLAB C32 C Libraries Manual. The library works with all PIC32 devices!

Free library included with MPLAB compiler 
• Compatible with all devices in the Microchip PIC32 family 
• Fully optimized DSP functions supporting both 16 and 32 bit data
• Applicable to audio, video and other multimedia applications
• Includes general math functions, filters, transforms, and video operations.
  
Getting Started
• Download and install MPLAB and the free trial version of the C32 C compiler
• See Chapter 3 of the MPLAB C32 C Libraries Manual
• Start using the PIC32 DSP libraries

Common DSP Library Functions

Function

Description

mips_vec_abs16/32

Compute the absolute value of each Q15/Q31vector element.

mips_vec_add16/32

Add the corresponding elements of twoQ15/Q31 vectors.

mips_vec_addc16/32

Add a constant to all elements of a vector.

mips_vec_dotp16/32

Compute dot product of two Q15/Q31 vectors.

mips_vec_mul16/32

Multiply the corresponding elements of twoQ15/Q31 vectors. Can be used for applying windows.

mips_vec_mulc16/32

Multiply all elements of a vector by a constant.

mips_vec_sub16/32

Subtract the corresponding elements of twoQ15/Q31 vectors.

mips_vec_sum_squares16/32

Calculate the sum of squares of elements of avector in Q15/Q31 format.

mips_fir16

Applies a block FIR filter to a Q15 vector.

mips_fir16_setup

Prepare the filter coefficients for the mips_fir16 function.

mips_iir16

Single-sample IIR filter.

mips_iir16_setup

Prepare the filter coefficients for the mips_iir16 function.

mips_lms16

Single-sample LMS filter

mips_fft16

Compute the complex FFT of a vector containing Q15 complex samples, i.e., 16-bit fractional real and imaginary parts.

A complete list of DSP functions is available in the 32-Bit Language Tools Reference Manual.

Downloads

Description
Download
KB Size
Updated as of
dsp_library[1]
192
2/16/2016