Microchip Technology Inc

16-bit CPU Self-test Library


The 16-bit CPU Self-test Library is intended to periodically verify during run-time, that all CPU core features are functioning correctly. This library supports the dsPIC33F, PIC24H, dsPIC33E and PIC24E device families. This library is available for various operating systems including Windows, Linux and Mac OS-X. 

The 16-bit CPU Self-test Library functions will simply generate some computed results that can either be logged or transmitted through any communication interface to a secondary processor in the system. The interpretation of these results that are used to determine whether the CPU is functioning correctly (and to shut down the system if a failure is detected), is the responsibility of this secondary processor. The 16-bit CPU Self-test Library test suite is not meant to test peripheral functionality, but simply that of the CPU core.

DOWNLOADS
16-Bit CPU Self-Test Library User's Guide
16-bit CPU Self-test Library for Linux
16-bit CPU Self-test Library for Windows
16-bit CPU Self-test Library for Mac OS-X

Downloads

Description
Download
KB Size
Updated as of
16-bit CPU Self-test Library for Linux
3908
10/13/2014
16-bit CPU Self-test Library for Mac OS-X
9937
10/13/2014
16-bit CPU Self-test Library for Windows
3677
10/13/2014
16-Bit CPU Self-Test Library User's Guide
296
6/18/2015
MCP6031/2/3/4 - 0.9 uA High Precision Op Amps
637
3/28/2008
SST26VF064B / SST26VF064BA 2.5V/3.0V 64 Mbit Serial Quad I/O (SQI) Flash Memory
3101
9/18/2015