Change Product Group

Low Power MEMS Products

Loading..
Product Buy Status Documents 5K Pricing Output Frequency (MHz) Output Logic Output Drive Strength Pin-1 function Frequency Stability (ppm) Temperature Range (⁰C) Supply Voltage (V) Current (mA) Period Jitter (ps RMS) Packages
DSC1001 In Production $0.60 1-150 LVCMOS 15 pf Standby +/-10,20,25,50ppm -40 to 105 1.7-3.6 5mA 6ps 4/VDFN
14/VQFN
DSC1003 In Production $0.71 1-150 LVCMOS 25 pf Standby +/-10,20, 25, 50 ppm -40 to 105 1.7-3.6 6mA 5ps 4/VDFN
DSC1004 In Production $0.77 1-150 LVCMOS 40 pf Standby +/-10,20,25,50ppm -40 to 105 1.7-3.6 7mA 5ps 4/VDFN
DSC1018 In Production $0.61 1-150 LVCMOS 15 pf Standby +/- 25/50 -40 to 105 1.8 3mA 20ps 4/VDFN
DSC1025 In Production $0.81 1-150 LVCMOS 15 pf Standby +/- 25/50 -40 to 105 2.8 3mA 20ps 4/VDFN
DSC1028 In Production $0.86 1-150 LVCMOS 15 pf Standby +/- 25/50 -40 to 105 2.8 3mA 20ps 4/VDFN
DSC1030 In Production $0.76 1-150 LVCMOS 15 pf Standby +/- 25/50 -40 to 105 3 3mA 20ps 4/VDFN
DSC1033 In Production $0.73 1-150 LVCMOS 15pf Standby +/- 25/50 -40 to 105 3.3 3mA 20ps 4/VDFN
DSC6000 In Production $0.60 0.002-80 LVCMOS Standard/Low OE/STDBY/FS ±25/±50 ppm -40 to 85 1.71V to 3.63V 1.3 10ps 4/VDFN
4/VFLGA
4/VLGA
DSC6100 In Production $0.60 0.002-100 LVCMOS Standard/High OE/STDBY/FS ±25/±50 ppm -40 to 85 1.71V to 3.63V 3mA 10ps 4/VDFN
4/VFLGA
4/VLGA
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Output Frequency (MHz)
Output Logic
Output Drive Strength
Pin-1 function
Frequency Stability (ppm)
Temperature Range (⁰C)
Supply Voltage (V)
Current (mA)
Period Jitter (ps RMS)
Packages