Change Product Group

Oscillators - Ultra Low Power MEMS Products

Loading..
Product Buy Status Documents 5K Pricing Output Frequency (MHz) Output Logic Output Drive Strength Pin-1 function Frequency Stability Temperature Range (C) Supply Voltage (V) Current (mA) Period Jitter (ps RMS) Packages
DSC6000 In Production $0.60 0.002-80 LVCMOS Standard/Low OE/STDBY/FS ±25/±50 ppm -40 to 85 1.71V to 3.63V 1.3 10ps 4/VDFN
4/VFLGA
4/VLGA
DSC6100 In Production $0.60 0.002-100 LVCMOS Standard/High OE/STDBY/FS ±25/±50 ppm -40 to 85 1.71V to 3.63V 3mA 10ps 4/VDFN
4/VFLGA
4/VLGA
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Output Frequency (MHz)
Output Logic
Output Drive Strength
Pin-1 function
Frequency Stability
Temperature Range (C)
Supply Voltage (V)
Current (mA)
Period Jitter (ps RMS)
Packages