Change Product Group

PCIe Timing Solutions Products

Loading..
Product DS Type PCIe Gen No. of outputs Inputs Output Logic Voltage (V) Dimensions Temp. Range (⁰C) Packages
MX55/57 1 HCSL 2.5 x 2.0 mm, 3.2 x 2.5 mm, 5.0 x 3.2 mm, 7.0 x 5.0 mm 6-pin -40 to 105 6/LLGA
PL602041 Clock Generators Gen1/2/3/4 4 25MHz Crystal HCSL 2.5 - 3.3 24-pin QFN 4x4 mm -40 to 85 24/VQFN
PL607041 Spread Spectrum Gen1/2/3 4 25MHz Crystal HCSL 2.5 - 3.3 24-pin QFN 4x4 mm -40 to 85 24/VQFN
PL602081 Clock Generators Gen1/2/3/4 8 25MHz Crystal HCSL 2.5 - 3.3 44-pin QFN 7x7 mm -40 to 85 44/VQFN
PL607081 Spread Spectrum Clock Generators Gen1/2/3 8 25MHz Crystal HCSL 2.5 - 3.3 44-pin QFN 7x7 mm -40 to 85 44/VQFN
SY75578L Buffers Gen1/2/3/4 8 HCSL/LVDS HCSL 3.3 32-pin QFN 5x5 mm -40 to 85 32/VQFN
DSC557-03 Clock Generators 1/2/3/4 2 MEMS Integrated HCSL 2.5 - 3.3 14-pin QFN 3.2x2.5 mm -40 to 105 14/VQFN
16/TSSOP
DSC1124 Oscillators Gen1/2/3/4 1 MEMS Integrated HCSL 2.5 - 3.3 2.5 x 2.0 mm, 3.2 x 2.5 mm, 5.0 x 3.2 mm, 7.0 x 5.0 mm 6-pin -40 to 105 6/VDFN
DSC557-05 Clock Generators 1/2/3/4 4 MEMS Integrated HCSL/LVDS/LVCMOS 2.5 - 3.3 20-pin QFN 5.0x3.2 mm -40 to 105 Please call for package information
DSC557-04 Clock Generators 1/2/3/4 3 MEMS Integrated HCSL/LVDS/LVCMOS 2.5 - 3.3 20-pin QFN 5.0x3.2mm -40 to 105 Please call for package information
SM802 Clock Generators Gen1/2/3/4 2 25MHz Crystal/ Ref HSCL 2.5 - 3.3 24-pin QFN 4x4 -40 to 85 6/LLGA
16/VQFN
24/VQFN
32/VQFN
44/VQFN
MX85XXX Clock Generators Gen1/2/3/4 up to 5 Crystal Integrated HSCL 2.5/3.3 38-pin LGA 7x5 mm -40 to 85 Please call for package information
SY75572L Buffers Gen1/2/3/4 2 HCSL/LVDS HSCL 3.3 16-pin QFN 3x3 mm -40 to 85 16/VQFN
PL602032 Clock Generators Gen1/2 2 25MHz Crystal LVCMOS/HCSL 2.5 - 3.3 16 pin QFN 3x3 mm -40 to 85 16/WQFN
PL602-21 Clock Generators Gen1/2 1 25MHz Crystal/ Ref LVCMOS/HCSL 2.5 - 3.3 8-pin SOP/6-pinSOT -40 to 85 6/SOT-23
8/SOIC 150mil
SY75576L Buffers Gen1/2/3/4 4 HCSL/LVDS LVDS/HSCL 3.3 20-pin TSSOP 6.4x6.5 mm -40 to 85 20/TSSOP
SM802XXX Clock Generators Gen1/2/3/4 8 25MHz Crystal/ Ref LVPECL, LVDS, HCSL, LVCMOS 2.5 - 3.3 24-pin QFN 4x4 mm -40 to 85 Please call for package information
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
DS
Type
PCIe Gen
No. of outputs
Inputs
Output Logic
Voltage (V)
Dimensions
Temp. Range (⁰C)
Packages