Change Product Group
leftnavToggle

Low Jitter Clock Generators Products

Loading..
Product DS Phase Jitter (ps)(Typ, 12KHz to 20 MHz) Period Jitter (ps)(peak to peak) Input No. of outputs Output Logic Output Frequency Min. (MHz) Output Frequency Max. (MHz) Voltage (V) Temp. Range (⁰C) Dimensions Frequency Stability (ppm)
DSC2011 0 0 0
DSC2022 0 0 0
DSC2031 0 0 0
DSC2041 0 0 0
DSC2042 0 0 0
DSC2044 0 0 0
DSC2233 0 0 0
DSC2210 0 0 0
DSC1105 <1 ps 1 LVCMOS 2.3 100 2.5 x 2.0 mm, 3.2 x 2.5 mm, 5.0 x 3.2 mm, 7.0 x 5.0 mm 6-pin ±10, ±20, ±25, ±50
DSC1125 <1 ps 1 LVCMOS 2.3 100 -55 to 125 2.5 x 2.0 mm, 3.2 x 2.5 mm, 5.0 x 3.2 mm, 7.0 x 5.0 mm 6-pin ±10, ±20, ±25, ±50
DSC2311 1.5ps 2 LVCMOS 2.3 170 -50 to 125 +/- 25/50
DSC1101 <1ps 1 LVCMOS 2.3 170 -55 to 125 2.5 x 2.0 mm, 3.2 x 2.5 mm, 5.0 x 3.2 mm, 7.0 x 5.0 mm 6-pin ±10, ±25, ±50
DSC1121 <1ps 1 LVCMOS 2.3 170 -55 to 125 2.5 x 2.0 mm, 3.2 x 2.5 mm, 5.0 x 3.2 mm, 7.0 x 5.0 mm 6-pin ±10, ±25, ±50
DSC2033 1.5ps 2 LVDS 2.3 460 -20 to 105
DSC1104 <1ps 2.5 1 HCSL 2.3 460 -40 to 105 2.5 x 2.0 mm, 3.2 x 2.5 mm, 5.0 x 3.2 mm, 7.0 x 5.0 mm 6-pin ±10, ±25, ±50
MX55/57 1.70 / 0.3 (200k - 20M) 2.5 1 HCSL 2.3 460 -40 to 105 2.5 x 2.0 mm, 3.2 x 2.5 mm, 5.0 x 3.2 mm, 7.0 x 5.0 mm 6-pin ±10, ±25, ±50
DSC1103 <1ps 1 LVDS 2.3 460 -40 to 105 2.5 x 2.0 mm, 3.2 x 2.5 mm, 5.0 x 3.2 mm, 7.0 x 5.0 mm 6-pin ±10, ±25, ±50
DSC1123 <1ps 1 LVDS 2.3 460 -40 to 105 2.5 x 2.0 mm, 3.2 x 2.5 mm, 5.0 x 3.2 mm, 7.0 x 5.0 mm 6-pin ±10, ±25, ±50
DSC1102 <1ps 1 LVPECL 2.3 460 -40 to 105 2.5 x 2.0 mm, 3.2 x 2.5 mm, 5.0 x 3.2 mm, 7.0 x 5.0 mm 6-pin ±10, ±25, ±50
DSC1122 <1ps 1 LVPECL 2.3 460 -40 to 105 2.5 x 2.0 mm, 3.2 x 2.5 mm, 5.0 x 3.2 mm, 7.0 x 5.0 mm 6-pin ±10, ±25, ±50
DSC1124 <1ps MEMS Integrated 1 HCSL 2.3 460 2.5 - 3.3 -40 to 105 2.5 x 2.0 mm, 3.2 x 2.5 mm, 5.0 x 3.2 mm, 7.0 x 5.0 mm 6-pin ±10, ±25, ±50
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
DS
Phase Jitter (ps)(Typ, 12KHz to 20 MHz)
Period Jitter (ps)(peak to peak)
Input
No. of outputs
Output Logic
Output Frequency Min. (MHz)
Output Frequency Max. (MHz)
Voltage (V)
Temp. Range (⁰C)
Dimensions
Frequency Stability (ppm)