Change Product Group

New/Popular PCIe Buffers Products

Loading..
Product Buy Status Documents Volume Pricing Description Input/Output Ratio Input Type Output Type Supply Voltage (V) Output Frequency (Max) (GHz) Within Device Skew (Max) (ps) Output Enable Input Mux Packages
SY75572L In Production $1.28 1:2 HCSL/LVDS HCSL 3.3V 0 <50 Yes 16/VQFN
SY75576L In Production $2.06 PCIe Fanout Buffer, 267MHz, 4 HCSL/LVDS Outputs with 2 Input Mux HCSL/LVDS HCSL/LVDS 3.3V 0.267 50 Yes 20/TSSOP
SY75578L In Production $2.65 PCIe Fanout Buffer, 267MHz, 8 HCSL Outputs with 2 Input Mux HCSL/LVDS HCSL 3.3V 0.267 100 Yes 32/VQFN
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns