Change Product Group

Ionization Smoke Detector Front Ends Products

Loading..
Product Buy Status Documents 5K Pricing Microprocessor Compatible Output Output Options Typical Applications Operating Temperature (°C) Packages
RE46C112 In Production $0.43 Yes Vout 1/4 of Vdd or Vout 1/4 of Detect Input 3.0V and 3.3V Microprocessor -10 to 60 8/PDIP
RE46C114 In Production $0.43 Yes Vout 1/2 of Vdd or Vout 1/2 of Detect Input 5.0V Microprocessor -10 to 60 8/PDIP
RE46C311 In Production $0.28 Yes Op Amp Ionization Smoke Detector Front End -10 to 60 8/PDIP
8/SOIC 150mil
RE46C312 In Production $0.28 Yes Op Amp Ionization Smoke Detector Front End -10 to 60 8/PDIP
8/SOIC 150mil
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Microprocessor Compatible Output
Output Options
Typical Applications
Operating Temperature (°C)
Packages