Change Product Group

Piezoelectric Horn Drivers Products

Loading..
Product Buy Status Documents 5K Pricing Operating Voltage (Vdc) LED Driver Voltage Regulator Low Battery Detection Interconnect Power Good Brown Out Charge Pump Inductive Boost Operating Temperature (°C) Packages
RE46C100 In Production $0.33 6V to 16V No No No No No No No -40 to 85 8/DFN
8/PDIP
8/SOIC 150mil
RE46C101 In Production $0.37 6V to 16V Yes No No No No No No 0 to 50 8/PDIP
8/SOIC 150mil
RE46C104 In Production $0.71 4V to 8V No No No No No Yes No 0 to 50 14/PDIP
14/SOIC 150mil
RE46C105 In Production $0.71 6V to 12V Yes 3.3V or 5V Yes No No Yes No No -40 to 85 14/PDIP
14/PDIP 300mil
14/SOIC 150mil
RE46C107 In Production $0.84 2V to 5V Yes 3V or 3.3V Yes No No Yes No Yes 0 to 50 16/PDIP
16/SOIC 150mil
RE46C108 In Production $0.60 6V to 12V No 3.3V or 5V No No No Yes No No -40 to 85 8/PDIP
8/SOIC 150mil
RE46C109 In Production $1.15 6V to 12V No 3V Yes Yes Yes Yes Yes No -40 to 85 16/PDIP
16/SOIC 150mil
RE46C117 In Production $0.84 2V to 5V No No No No Yes No Yes 0 to 50 8/PDIP
8/SOIC 150mil
RE46C119 In Production $1.15 6V to 12V No 3V Yes Yes Yes No Yes No -40 to 85 16/PDIP
16/SOIC 150mil
RE46C317 In Production $0.72 2V to 5V No No No No No No Yes -10 to 60 8/PDIP
8/SOIC 150mil
RE46C318 In Production $0.72 2V to 5V No No No No No No Yes -10 to 60 8/PDIP
8/SOIC 150mil
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Operating Voltage (Vdc)
LED Driver
Voltage Regulator
Low Battery Detection
Interconnect
Power Good
Brown Out
Charge Pump
Inductive Boost
Operating Temperature (°C)
Packages