Change Product Group

Photoelectric Smoke Detector Devices Products

Loading..
Product Buy Status Documents Automotive Recommended 5K Pricing Horn Driver Alarm Pattern Low Battery Detect Chamber Test Alarm Interconnect Sensitivity Timer Internal POR Alternate Diagnostics Mode Operating Temperature (°C) Operating Voltage (Vdc) Packages
RE46C140 In Production No $0.60 NFPA Temporal Yes Yes Yes Yes Yes No -25 to 75 V to 16/PDIP
16/PDIP 300mil
16/SOIC 150mil
16/SOIC 300mil
RE46C141 In Production No $0.60 NFPA Temporal Yes Yes Yes No Yes No -25 to 75 V to 16/PDIP
16/SOIC 150mil
16/SOIC 300mil
RE46C143 In Production No $0.60 Continuous Tone Yes Yes Yes No Yes No -25 to 75 V to 16/PDIP
16/SOIC 150mil
16/SOIC 300mil
RE46C144 In Production No $0.60 Continuous Tone Yes Yes Yes Yes Yes No -25 to 75 V to 16/PDIP
16/PDIP 300mil
16/SOIC 150mil
16/SOIC 300mil
RE46C145 In Production No $0.76 NFPA Temporal Yes Yes Yes Yes Yes Yes -25 to 75 V to 16/PDIP
16/SOIC 150mil
16/SOIC 300mil
RE46C165 In Production No Call for pricing NFPA Temporal Yes Yes Yes Yes Yes Yes -25 to 75 6V to 12V 16/PDIP
16/SOIC 150mil
RE46C166 In Production No $0.71 Continuous Tone Yes Yes Yes Yes Yes Yes -25 to 75 6V to 12V 16/PDIP
16/SOIC 150mil
RE46C167 In Production No Call for pricing NFPA Temporal Yes Yes Yes Yes Yes Yes -25 to 75 6V to 12V 16/PDIP
16/SOIC 150mil
RE46C168 In Production No Call for pricing Continuous Tone Yes Yes Yes Yes Yes Yes -25 to 75 6V to 12V 16/PDIP
16/SOIC 150mil
RE46C190 In Production
Consider: RE46C191
No $0.94 NFPA Temporal or Continuous Tone Yes Yes Yes Yes Yes No -10 to 60 2V to 5V 16/SOIC 150mil
RE46C191 In Production No $0.94 NFPA Temporal or Continuous Tone Yes Yes Yes Yes Yes No 60 to -10 2V to 5V 16/SOIC 150mil
RE46C200 In Production No $0.81 NFPA Temporal or Continuous Tone Yes Yes Yes Yes Yes No -10 to 60 7V to 12V 14/PDIP
14/SOIC 150mil
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
Automotive Recommended
5K Pricing
Horn Driver Alarm Pattern
Low Battery Detect
Chamber Test
Alarm Interconnect
Sensitivity Timer
Internal POR
Alternate Diagnostics Mode
Operating Temperature (°C)
Operating Voltage (Vdc)
Packages