Change Product Group

HV Drivers - Source-Sink Products

Loading..
Product Buy Status Documents 5K Pricing Type Output Channels Vout Operating (V) - Transient Vout Operating (V) - Sustained Input Structure Output Structure Iout (mA) per Channel General Description Minimum Data Clock (MHz) Packages
HV3418 In Production $14.46 Source-Sink 64 200 180 Serial Half-Bridge ±5.0 Serial to parallel converter with latches, polarity, and blanking 6 80/PQFP
HV507 In Production $10.08 Source-Sink 64 320 300 Serial Half-Bridge ±1.0 Serial to parallel converter with latches, polarity, and blanking 8 80/PQFP
HV508 In Production $2.51 Source-Sink 2 60 45 Parallel Half-Bridge -2.8, +0.38 H-Bridge output with two output voltage level selections and polarity; Specially targetd as LCD Shutter Driver -- 8/SOIC 150mil
HV513 In Production $2.25 Source-Sink 8 275 250 Serial Half-Bridge ±20 Serial to parallel converter with latches, polarity, and blanking HI-Z and short circuit detect 8 24/SOIC 300mil
32/WQFN
HV518 In Production $3.81 Source-Sink 32 90 80 Serial Half-Bridge -25.0, +2.0 Serial to parallel converter with latches, enable, and strobe; Specially targetd as Vacuum-Fluorescent Display Drive 6 40/PDIP
44/PLCC
HV5308 In Production $3.33 Source-Sink 32 90 80 Serial Half-Bridge ±20 Serial to parallel converter with latches, and output enable 8 44/PLCC
44/PQFP
44/CERQUAD
HV5408 In Production $3.33 Source-Sink 32 90 80 Serial Half-Bridge ±20 Serial to parallel converter with latches, and output enable 8 44/PLCC
44/PQFP
HV574 In Production $8.76 Source-Sink 80 90 80 Serial Half-Bridge -3.0, +15 Serial to parallel converter with latches, polarity, and blanking 25 100/PQFP
HV57708 In Production $6.07 Source-Sink 64 90 80 Serial Half-Bridge -15, +12 Polarity, and blanking with four 16-bit shift registers 6 80/PQFP
HV57908 In Production $6.67 Source-Sink 64 90 80 Serial Half-Bridge -15, +12 Latches, blanking, polarity, and single shift register 8 80/PQFP
HV5812 In Production $1.60 Source-Sink 20 90 80 Serial Half-Bridge -25, +1 Serial to parallel converter with latches, blanking and strobe 5 28/PDIP
28/SOIC 300mil
28/PLCC
HV582 In Production $11.95 Source-Sink 96 85 80 Serial Half-Bridge ± 75 96-Channel, w/ HighI-Voltage CMOS Outputs, 80V 30 169/TFBGA
HV583 In Production $8.45 Source-Sink 128 90 80 Serial Half-Bridge ±30 128-Channel, w/ HighI-Voltage CMOS Outputs, 80V 40 169/TFBGA
HV66 In Production $2.06 Source-Sink 32 70 60 Serial Half-Bridge ±5.0 Serial to parallel converter with latches, polarity, and blanking 5 44/PLCC
44/PQFP
HV6810 In Production $1.49 Source-Sink 10 90 80 Serial Half-Bridge -25, +0.1 Serial to parallel converter with data latches and channel polarity select 5 20/SOIC 300mil
HV7022 In Production $7.11 Source-Sink 34 250 230 Serial Half-Bridge ±70 Serial to parallel converter with direction, enable, and polary select; particularly useful for ACTFEL displays 4 44/PLCC
HV7224 In Production $8.52 Source-Sink 40 260 240 Serial Half-Bridge ±70 Serial to parallel converter with latches, and output enable 3 64/PQFP
HV7620 In Production $13.48 Source-Sink 32 225 200 Serial Half-Bridge ±50 Serial to parallel converter with latches, channel polarity select, and blanking 10 64/PQFP
HV9308 In Production $3.00 Source-Sink 32 90 80 Serial Half-Bridge -20, +5 Serial to parallel converter latches and output enable, CW directional shift 8 44/PLCC
44/PQFP
HV9408 In Production $3.00 Source-Sink 32 90 80 Serial Half-Bridge -20, +5 Serial to parallel converter latches and output enable; CCW directional shift 8 44/PLCC
44/PQFP
HV9808 In Production $3.00 Source-Sink 32 90 80 Serial Half-Bridge -20, +5 Serial to parallel converter latches, polarity, and output enable; CCW directional shift 8 44/PLCC
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Type
Output Channels
Vout Operating (V) - Transient
Vout Operating (V) - Sustained
Input Structure
Output Structure
Iout (mA) per Channel
General Description
Minimum Data Clock (MHz)
Packages