Change Product Group

New/Popular Power MOSFET Drivers- High Side Products

Loading..
Product Buy Status Documents 5K Pricing Driver Type Configuration Peak Output Current (source/sink, A) Maximum Supply Voltage (V) Output Resistance (source/sink, O) Propagation Delay (Td1/Td2, ns) Rise/Fall Time (Tr/Tf, ns) Capacitive Load Drive Features Packages
MIC5011 In Production $2.23 High-Side or Low Side Single Non-Inverting 950uA* 32 n/a n/a 25us/4us 1000 pF in 60 µs Less than 1µA in Standby Mode 8/PDIP
8/SOIC
MIC5013 In Production $2.23 High-Side or Low Side Single Non-Inverting 225uA* 32 n/a n/a 60us/4us 1000 pF in 60µs with over-current shutdown and a fault flag 8/PDIP
8/SOIC
MIC5014 In Production $1.17 High-Side or Low Side Single Non-Inverting 800uA* 30 n/a n/a 90us/6us 1000 pF in 90 µs Withstands 60V transient and Reverse battery protected to –20V 8/PDIP
8/SOIC
MIC5015 In Production $0.94 High-Side or Low Side Single Inverting 800uA* 30 n/a n/a 90us/6us 1000 pF in 90 µs Withstands 60V transient and Reverse battery protected to –20V 8/PDIP
8/SOIC
MIC5018 In Production $0.89 High-Side or Low Side Single Non-Inverting 10uA* 9 n/a n/a 750us/10us 3,000pF in 2.1 ms Smal Package 4/SOT-143
MIC5019 In Production $0.51 High-Side or Low Side Single Non-Inverting 10uA* 9 n/a n/a 440us/5.56us 3,000pF in 1.34 ms Ultra Small 1.2mm x 1.2mm DFN 4/UDFN
MIC5021 In Production $1.31 High-Side or Low Side Single Non-Inverting 5600uA* 36 n/a 500/800 400ns/400ns 1,500pF in 400 ns 100kHz operation guaranteed over full temperature and operating voltage range 8/PDIP
8/SOIC
MIC5060 In Production $1.21 High-Side or Low Side Single Non-Inverting 800uA* 30 n/a n/a 90us/6us 1000 pF in 60 µs Withstands 60V transient and Reverse battery protected to –20V 8/VDFN
TC4403 In Production $1.48 Floating Load Driver Non-inverting 1.5/1.5 18 2.8/3.5 33/38 23/25 1800 pF in 25 ns Floating load driver 8/PDIP
TC4431 In Production $1.47 High-Side Single Inverting 3.0/1.5 30 7/7 62/78 25/33 1000 pF in 15 ns 30V, high-side driver 8/PDIP
8/SOIC 150mil
TC4432 In Production $1.47 High-Side Single Non-inverting 3.0/1.5 30 7/7 62/78 25/33 1000 pF in 15 ns 30V, high-side driver 8/PDIP
8/SOIC 150mil
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns