Change Product Group

Voltage References Products

Loading..
Product Buy Status Documents Automotive Recommended Vcc Range (V) Output Voltage (V) Max. Load Current (mA) Initial Accuracy (max.%) Temp. Coefficient (ppm/°C) Max. Supply Current (µA @ 25°) VIN Max (V) Tol Typ (%) Output Current Min Output Current Max Noise (µV) rms Reverse Breakdown Stability Packages 5K Pricing
MCP1501 In Production No 1.65 - 5.5 1.024V, 1.250V, 1.800V, 2.048V, 2.500V, 3.000V, 3.300V, 4.096V 20 0.10 50 350 5.5 0.10 -20mA 20mA 7 6/SOT-23
8/SOIC 150mil
8/WDFN
$0.55
LM4041 In Production No 0 - 15 1.225, Adj (1.24V-10V) 12 0.5 100 65 15 ±0.5 60µA 12mA 20 120ppm 3/SOT-23 $0.16
MCP1525 In Production Yes 2.7 - 5.5 2.5 2 1 50 100 5.5 1 2mA 177 3/SOT-23
3/TO-92
8/PDIP
$0.45
LM4040 In Production No 0 - 15 2.5, 4.096, 5.0 15 0.5 100 65 15 ±0.5 60µA 15mA 35 120ppm 3/SOT-23 $0.16
MCP1541 In Production Yes 4.3 - 5.5 4.096 2 1 50 100 5.5 1 2mA 247 3/SOT-23
3/TO-92
8/PDIP
$0.45
MIC4043 In Production No 0 - 10 Adj 15 1 65 10 ±1.0 1mA 15mA 4/SOT-143 $0.27
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
Automotive Recommended
Vcc Range (V)
Output Voltage (V)
Max. Load Current (mA)
Initial Accuracy (max.%)
Temp. Coefficient (ppm/°C)
Max. Supply Current (µA @ 25°)
VIN Max (V)
Tol Typ (%)
Output Current Min
Output Current Max
Noise (µV) rms
Reverse Breakdown Stability
Packages
5K Pricing