Change Product Group

LDO Regulators - LDO Controller Products

Loading..
Product Buy Status Documents Automotive Recommended 5K Pricing # of Out IOUT #1 IOUT #2 IOUT #3 IOUT #4 IOUT (mA) VIN Min (V) VIN Max (V) VOUT (V) Voltage Drop Typ (mV) IGND Typ (µA) Tol Typ % Noise (µV) rms PSRR 1 kHz (dB) Soft Start Pin Load Dump Rev Bat Reverse Current Protect Packages
MIC94300 In Production No $0.20 1 200 n/a n/a n/a 200 1.8 3.6 Input Follower 170 138 98 60 4/UDFN
MIC94305 In Production No $0.26 1 500 1.8 3.6 Input Follower 150 98 6/UDFN
MIC94310 In Production No $0.17 1 200 n/a n/a n/a 200 1.8 3.6 1.2, 1.5, 1.8, 1.85, 2.5, 2.7, 2.8, 2.85, 3.0, 3.3 40 170 ±1 83 85 4/UDFN
5/SOT-23
MIC94325 In Production No $0.26 1 500 n/a n/a n/a 500 1.8 3.6 Adj 100 170 ±1 83 85 6/UDFN
MIC94345 In Production No $0.26 1 500 n/a n/a n/a 500 1.8 3.6 1.2, 1.5, 1.8, 2.8, 3.3 100 170 ±1 83 85 6/UDFN
MIC94355 In Production No $0.26 1 500 n/a n/a n/a 500 1.8 3.6 1.2, 1.5, 1.8, 2.8, 3.3 100 170 ±1 83 85 6/UDFN
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
Automotive Recommended
5K Pricing
# of Out
IOUT #1
IOUT #2
IOUT #3
IOUT #4
IOUT (mA)
VIN Min (V)
VIN Max (V)
VOUT (V)
Voltage Drop Typ (mV)
IGND Typ (µA)
Tol Typ %
Noise (µV) rms
PSRR 1 kHz (dB)
Soft Start Pin
Load Dump
Rev Bat
Reverse Current Protect
Packages