Change Product Group

PIC24H MCU Products

Loading..
Product Buy Status Documents 5K Pricing CPU Architecture CPU Speed (MIPS) Program Memory (KB) Auxiliary Flash (KB) RAM (KB) EEPROM (Bytes) I/O Pins Pin count Hardware RTCC DMA Channels Low Power Vbat Comparators ADC Modules Total ADC Channels ADC Mode (bits) ADC Mode (ksps) Hardware Cap Voltage Divider (CVD) DAC Modules DAC Outputs DAC bits OpAmps CTMU UART SPI I2C I2S CLC PTG PPS # USB Modules # of CAN Modules LIN IrDA Input Capture Max. PWM Outputs PWM Time Bases PWM Resolution (bits) PWM Resolution (ns) Quadrature Encoder Interface (QEI) Segment LCD Graphics Controller HW Encryption Parallel Port Max 8bit Timers Max 16bit Timers Max 32bit Timers Temperature Min Temperature Max Operation Voltage Min Operation Voltage Max Packages
PIC24HJ128GP202 In Production $3.44 16-bit PIC MCU 16 40 128 0 8 0 21 28 No 8 No False 2 1 10 12 500 False 1 0 4 0 No 2 2 1 0 0 False Yes 0 0 Yes Yes 4 4 2 16 25 0 0 No No PMP 0 5 2 -40 125 3 3.6 28/QFN-S
28/SOIC 300mil
28/SPDIP
PIC24HJ128GP204 In Production $3.58 16-bit PIC MCU 16 40 128 0 8 0 35 44 No 8 No False 2 1 13 12 500 False 1 0 4 0 No 2 2 1 0 0 False Yes 0 0 Yes Yes 4 4 2 16 25 0 0 No No PMP 0 5 2 -40 125 3 3.6 44/QFN
44/TQFP
PIC24HJ128GP206A In Production $3.63 16-bit PIC MCU 16 40 128 0 8 0 53 64 No 8 No False 0 1 18 12 500 False 0 0 0 0 No 2 2 2 0 0 False No 0 0 Yes Yes 8 8 2 16 25 0 0 No No GPIO 0 9 4 -40 125 3 3.6 64/QFN
64/TQFP
PIC24HJ128GP210A In Production $4.14 16-bit PIC MCU 16 40 128 0 8 0 85 100 No 8 No False 0 1 32 12 500 False 0 0 0 0 No 2 2 2 0 0 False No 0 0 Yes Yes 8 8 2 16 25 0 0 No No GPIO 0 9 4 -40 125 3 3.6 100/TQFP
PIC24HJ128GP306A In Production $3.79 16-bit PIC MCU 16 40 128 0 16 0 53 64 No 8 No False 0 1 18 12 500 False 0 0 0 0 No 2 2 2 0 0 False No 0 0 Yes Yes 8 8 2 16 25 0 0 No No GPIO 0 9 4 -40 125 3 3.6 64/QFN
64/TQFP
PIC24HJ128GP310A In Production $4.26 16-bit PIC MCU 16 40 128 0 16 0 85 100 No 8 No False 0 1 32 12 500 False 0 0 0 0 No 2 2 2 0 0 False No 0 0 Yes Yes 8 8 2 16 25 0 0 No No GPIO 0 9 4 -40 125 3 3.6 100/TQFP
PIC24HJ128GP502 In Production $3.65 16-bit PIC MCU 16 40 128 0 8 0 21 28 No 8 No False 2 1 10 12 500 False 1 0 4 0 No 2 2 1 0 0 False Yes 0 1 Yes Yes 4 4 2 16 25 0 0 No No PMP 0 5 2 -40 150 3 3.6 28/QFN-S
28/SOIC 300mil
28/SPDIP
PIC24HJ128GP504 In Production $3.88 16-bit PIC MCU 16 40 128 0 8 0 35 44 No 8 No False 2 1 13 12 500 False 1 0 4 0 No 2 2 1 0 0 False Yes 0 1 Yes Yes 4 4 2 16 25 0 0 No No PMP 0 5 2 -40 150 3 3.6 44/QFN
44/TQFP
PIC24HJ128GP506A In Production $3.85 16-bit PIC MCU 16 40 128 0 8 0 53 64 No 8 No False 0 1 18 12 500 False 0 0 0 0 No 2 2 2 0 0 False No 0 1 Yes Yes 8 8 2 16 25 0 0 No No GPIO 0 9 4 -40 150 3 3.6 64/QFN
64/TQFP
PIC24HJ128GP510A In Production $4.31 16-bit PIC MCU 16 40 128 0 8 0 85 100 No 8 No False 0 1 32 12 500 False 0 0 0 0 No 2 2 2 0 0 False No 0 1 Yes Yes 8 8 2 16 25 0 0 No No GPIO 0 9 4 -40 150 3 3.6 100/TQFP
PIC24HJ12GP201 In Production $2.09 16-bit PIC MCU 16 40 12 0 1 0 13 20 No 0 No False 0 1 6 12 500 False 0 0 0 0 No 1 1 1 0 0 False Yes 0 0 Yes Yes 4 2 2 16 25 0 0 No No GPIO 0 3 1 -40 125 3 3.6 18/PDIP
18/SOIC 300mil
PIC24HJ12GP202 In Production $2.24 16-bit PIC MCU 16 40 12 0 1 0 21 28 No 0 No False 0 1 10 12 500 False 0 0 0 0 No 1 1 1 0 0 False Yes 0 0 Yes Yes 4 2 2 16 25 0 0 No No GPIO 0 3 1 -40 125 3 3.6 28/QFN
28/SOIC 300mil
28/SPDIP
28/SSOP 208mil
PIC24HJ16GP304 In Production $2.42 16-bit PIC MCU 16 40 16 0 2 0 35 44 No 0 No False 0 1 13 12 500 False 0 0 0 0 No 1 1 1 0 0 False Yes 0 0 Yes Yes 4 2 1 16 25 0 0 No No GPIO 0 3 1 -40 150 3 3.6 44/QFN
44/TQFP
PIC24HJ256GP206A In Production $4.05 16-bit PIC MCU 16 40 256 0 16 0 53 64 No 8 No False 0 1 18 12 500 False 0 0 0 0 No 2 2 2 0 0 False No 0 0 Yes Yes 8 8 2 16 25 0 0 No No GPIO 0 9 4 -40 125 3 3.6 64/QFN
64/TQFP
PIC24HJ256GP210A In Production $4.63 16-bit PIC MCU 16 40 256 0 16 0 85 100 No 8 No False 0 1 32 12 500 False 0 0 0 0 No 2 2 2 0 0 False No 0 0 Yes Yes 8 8 2 16 25 0 0 No No GPIO 0 9 4 -40 125 3 3.6 100/TQFP
PIC24HJ256GP610A In Production $5.08 16-bit PIC MCU 16 40 256 0 16 0 85 100 No 8 No False 0 2 32 12 500 False 0 0 0 0 No 2 2 2 0 0 False No 0 2 Yes Yes 8 8 2 16 25 0 0 No No GPIO 0 9 4 -40 150 3 3.6 100/TQFP
PIC24HJ32GP202 In Production $2.38 16-bit PIC MCU 16 40 32 0 2 0 21 28 No 0 No False 0 1 10 12 500 False 0 0 0 0 No 1 1 1 0 0 False Yes 0 0 Yes Yes 4 2 1 16 25 0 0 No No GPIO 0 3 1 -40 150 3 3.6 28/QFN-S
28/SOIC 300mil
28/SPDIP
28/SSOP 208mil
PIC24HJ32GP204 In Production $2.49 16-bit PIC MCU 16 40 32 0 2 0 35 44 No 0 No False 0 1 13 12 500 False 0 0 0 0 No 1 1 1 0 0 False Yes 0 0 Yes Yes 4 2 1 16 25 0 0 No No GPIO 0 3 1 -40 150 3 3.6 44/QFN
44/TQFP
PIC24HJ32GP302 In Production $2.76 16-bit PIC MCU 16 40 32 0 4 0 21 28 No 8 No False 2 1 10 12 500 False 1 0 4 0 No 2 2 1 0 0 False Yes 0 0 Yes Yes 4 4 2 16 25 0 0 No No PMP 0 5 2 -40 125 3 3.6 28/QFN-S
28/SOIC 300mil
28/SPDIP
PIC24HJ32GP304 In Production $2.82 16-bit PIC MCU 16 40 32 0 4 0 35 44 No 8 No False 2 1 13 12 500 False 1 0 4 0 No 2 2 1 0 0 False Yes 0 0 Yes Yes 4 4 2 16 25 0 0 No No PMP 0 5 2 -40 125 3 3.6 44/QFN
44/TQFP
PIC24HJ64GP202 In Production $3.12 16-bit PIC MCU 16 40 64 0 8 0 21 28 No 8 No False 2 1 10 12 500 False 1 0 4 0 No 2 2 1 0 0 False Yes 0 0 Yes Yes 4 4 2 16 25 0 0 No No PMP 0 5 2 -40 125 3 3.6 28/QFN-S
28/SOIC 300mil
28/SPDIP
PIC24HJ64GP204 In Production $3.29 16-bit PIC MCU 16 40 64 0 8 0 35 44 No 8 No False 2 1 13 12 500 False 1 0 4 0 No 2 2 1 0 0 False Yes 0 0 Yes Yes 4 4 2 16 25 0 0 No No PMP 0 5 2 -40 125 3 3.6 44/QFN
44/TQFP
PIC24HJ64GP206A In Production $3.39 16-bit PIC MCU 16 40 64 0 8 0 53 64 No 8 No False 0 1 18 12 500 False 0 0 0 0 No 2 2 2 0 0 False No 0 0 Yes Yes 8 8 2 16 25 0 0 No No GPIO 0 9 4 -40 125 3 3.6 64/QFN
64/TQFP
PIC24HJ64GP210A In Production $3.88 16-bit PIC MCU 16 40 64 0 8 0 85 100 No 8 No False 0 1 32 12 500 False 0 0 0 0 No 2 2 2 0 0 False No 0 0 Yes Yes 8 8 2 16 25 0 0 No No GPIO 0 9 4 -40 125 3 3.6 100/TQFP
PIC24HJ64GP502 In Production $3.33 16-bit PIC MCU 16 40 64 0 8 0 21 28 No 8 No False 2 1 10 12 500 False 1 0 4 0 No 2 2 1 0 0 False Yes 0 1 Yes Yes 4 4 2 16 25 0 0 No No PMP 0 5 2 -40 150 3 3.6 28/QFN-S
28/SOIC 300mil
28/SPDIP
PIC24HJ64GP504 In Production $3.58 16-bit PIC MCU 16 40 64 0 8 0 35 44 No 8 No False 2 1 13 12 500 False 1 0 4 0 No 2 2 1 0 0 False Yes 0 1 Yes Yes 4 4 2 16 25 0 0 No No PMP 0 5 2 -40 150 3 3.6 44/QFN
44/TQFP
PIC24HJ64GP506A In Production $3.60 16-bit PIC MCU 16 40 64 0 8 0 53 64 No 8 No False 0 1 18 12 500 False 0 0 0 0 No 2 2 2 0 0 False No 0 1 Yes Yes 8 8 2 16 25 0 0 No No GPIO 0 9 4 -40 125 3 3.6 64/QFN
64/TQFP
PIC24HJ64GP510A In Production $4.06 16-bit PIC MCU 16 40 64 0 8 0 85 100 No 8 No False 0 1 32 12 500 False 0 0 0 0 No 2 2 2 0 0 False No 0 1 Yes Yes 8 8 2 16 25 0 0 No No GPIO 0 9 4 -40 125 3 3.6 100/TQFP
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
CPU
Architecture
CPU Speed (MIPS)
Program Memory (KB)
Auxiliary Flash (KB)
RAM (KB)
EEPROM (Bytes)
I/O Pins
Pin count
Hardware RTCC
DMA Channels
Low Power
Vbat
Comparators
ADC Modules
Total ADC Channels
ADC Mode (bits)
ADC Mode (ksps)
Hardware Cap Voltage Divider (CVD)
DAC Modules
DAC Outputs
DAC bits
OpAmps
CTMU
UART
SPI
I2C
I2S
CLC
PTG
PPS
# USB Modules
# of CAN Modules
LIN
IrDA
Input Capture
Max. PWM Outputs
PWM Time Bases
PWM Resolution (bits)
PWM Resolution (ns)
Quadrature Encoder Interface (QEI)
Segment LCD
Graphics Controller
HW Encryption
Parallel Port
Max 8bit Timers
Max 16bit Timers
Max 32bit Timers
Temperature Min
Temperature Max
Operation Voltage Min
Operation Voltage Max
Packages