Change Product Group

47X04 Products

Loading..
Product Buy Status Documents 5K Pricing Description E/W Cycles (M) High Endurance Block Density Page Size (Bytes) Write Speed (millisecond) Max. Clock Freq. Operating Voltage Temp. Range Max. Standby Current (µA) Write Protect Cascade Pb-Free Available Endurance E/W Cycles Word Size ORG Pin Packages
47C04 In Production $0.50 Serial EERAM 0 0 4K bits (x8) 16 0 1 MHz 4.5 - 5.5 -40°C to +125°C 40 Quarter, Half, Whole Array 4 Yes Unlimited No 8/PDIP
8/SOIC 150mil
8/TSSOP
47L04 In Production $0.50 Serial EERAM 0 0 4K bits (x8) 16 0 1 MHz 2.7 - 3.6 -40°C to +125°C 40 Quarter, Half, Whole Array 4 Yes Unlimited No 8/PDIP
8/SOIC 150mil
8/TSSOP
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Description
E/W Cycles (M)
High Endurance Block
Density
Page Size (Bytes)
Write Speed (millisecond)
Max. Clock Freq.
Operating Voltage
Temp. Range
Max. Standby Current (µA)
Write Protect
Cascade
Pb-Free Available
Endurance E/W Cycles
Word Size
ORG Pin
Packages