Change Product Group

New/Popular Firmware LPC Flash Products

Loading..
Product Buy Status Documents 5K Pricing Description E/W Cycles (M) Density Max. Clock Freq. Operating Voltage Temp. Range Max. Standby Current (µA) Write Protect Cascade Pb-Free Available Endurance E/W Cycles Word Size ORG Pin Packages
SST49LF080A In Production $3.32 SST Serial Flash Family 8 Mbit 33 MHz 3 - 3.6 0°C to +70°C 10 No Yes 100,000 8-bit No 32/PLCC
32/TSOP
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns