Change Product Group
leftnavToggle

1Mb Products

Loading..
Product Buy Status Documents 5K Pricing Voltage Density Read Access Speed Temp. Range Packages
SST39LF010 In Production $0.58 3 - 3.6 1 Mbit 55 ns 0°C to +70°C 32/PLCC
32/TSOP
34/WFBGA
SST39SF010A In Production $0.58 4.5 - 5.5 1 Mbit 55 ns -40°C to +85°C 32/PDIP
32/PLCC
32/TSOP
SST39VF010 In Production $0.48 2.7 - 3.6 1 Mbit 70 ns -40°C to +85°C 32/PLCC
32/TSOP
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Voltage
Density
Read Access Speed
Temp. Range
Packages