Change Product Group

2Mb Products

Loading..
Product Buy Status Documents 5K Pricing Voltage Density Bus Modes Max. Clock Freq. Temp. Range Packages
SST25LF020A In Production $0.44 3 - 3.6 2 Mbit SPI 33 MHz -40°C to +85°C 8/SOIC 150mil
8/TDFN-S
SST25PF020B In Production $0.50 2.3 - 3.6 2 Mbit SPI 80 MHz 0°C to +70°C 8/SOIC 150mil
8/TDFN-S
8/USON
SST25VF020 In Production $0.44 2.7 - 3.6 2 Mbit SPI 20 MHz -40°C to +85°C 8/SOIC 150mil
8/TDFN-S
SST25VF020B In Production $0.42 2.7 - 3.6 2 Mbit SPI 80 MHz -40°C to +85°C 8/SOIC 150mil
8/TDFN-S
8/USON
SST25WF020A In Production $0.58 1.65 - 1.95 2 Mbit SPI 40 MHz -40°C to +85°C 8/SOIC 150mil
8/TDFN-S
9/WLCSP
8/UDFN
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Voltage
Density
Bus Modes
Max. Clock Freq.
Temp. Range
Packages