Change Product Group

512Kb Products

Loading..
Product Buy Status Documents 5K Pricing Voltage Density Bus Modes Max. Clock Freq. Temp. Range Packages
SST25VF512 In Production $0.31 2.7 - 3.6 512 Kbit SPI 20 MHz 0°C to +70°C 8/SOIC 150mil
SST25VF512A In Production $0.36 2.7 - 3.6 512 Kbit SPI 33 MHz -40°C to +85°C 8/CSP
8/SOIC 150mil
8/TDFN-S
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Voltage
Density
Bus Modes
Max. Clock Freq.
Temp. Range
Packages