Change Product Group

Camera Module Products

Loading..
Product Buy Status Documents 5K Pricing Density Vcc Range Write Protect Page Size (Bytes) Max. Clock Freq. Write Cycle(ms) Cascade Endurance E/W Cycles Temp. Range Pb-Free Available Packages
24CW1280 In Production $0.36 128Kbit (x8) 1.6 - 5.5 32 1 MHz 5 8 1,000,000 -40°C to +85°C Yes 4/WLCSP
5/SOT-23
8/SOIC 150mil
8/TSSOP
8/UDFN
24CW160 In Production $0.19 16Kbit (x8) 1.6 - 5.5 32 1 MHz 5 8 1,000,000 -40°C to +85°C Yes 5/SOT-23
8/SOIC 150mil
8/TSSOP
8/UDFN
24CW320 In Production $0.21 32Kbit (x8) 1.6 - 5.5 32 1 MHz 5 8 1,000,000 -40°C to +85°C Yes 5/SOT-23
8/SOIC 150mil
8/TSSOP
8/UDFN
24CW640 In Production $0.27 64Kbit (x8) 1.6 - 5.5 32 1 MHz 5 8 1,000,000 -40°C to +85°C Yes 4/WLCSP
5/SOT-23
8/SOIC 150mil
8/TSSOP
8/UDFN
AT24CSW010 In Production $0.17 1k bits (x8) 1.7 - 3.6 16 1 MHz 5 8 1,000,000 -40°C to +85°C Yes 4/WLCSP
AT24CSW020 In Production $0.19 2k bits (x8) 1.7 - 3.6 16 1 MHz 5 8 1,000,000 -40°C to +85°C Yes 4/WLCSP
AT24CSW040 In Production $0.22 4k bits (x8) 1.7 - 3.6 16 1 MHz 5 8 1,000,000 -40°C to +85°C Yes 4/WLCSP
AT24CSW080 In Production $0.26 8k bits (x8) 1.7 - 3.6 16 1 MHz 5 8 1e+006 -40°C to +85°C Yes 4/WLCSP
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Density
Vcc Range
Write Protect
Page Size (Bytes)
Max. Clock Freq.
Write Cycle(ms)
Cascade
Endurance E/W Cycles
Temp. Range
Pb-Free Available
Packages