11AA02UID
Products

Loading..
| Product |
Buy |
Status |
Documents |
5K Pricing |
IDType |
Density |
Vcc Range |
Write Protect |
Page Size (Bytes) |
Max. Clock Freq. |
Write Cycle(ms) |
Cascade |
Endurance E/W Cycles |
Temp. Range |
Pb-Free Available |
Packages |
| 11AA02UID |
|
In Production |
 |
$0.25 |
32 bit Serial Number |
2K bit (x8) |
1.8 - 5.5 |
Quarter Array |
16 |
100 kHz |
5 |
No |
1,000,000 |
-40°C to +85°C |
|
8/SOIC 150mil 3/SOT-23 |
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.