Change Product Group

Unique ID Chip Products

Loading..
Product Buy Status Documents 5K Pricing IDType Density Vcc Range Write Protect Page Size (Bytes) Max. Clock Freq. Write Cycle(ms) Cascade Endurance E/W Cycles Temp. Range Pb-Free Available Packages
11AA02UID In Production $0.25 32 bit Serial Number 2K bit (x8) 1.8 - 5.5 Quarter Array 16 100 kHz 5 No 1,000,000 -40°C to +85°C 3/SOT-23
8/SOIC 150mil
24AA025UID In Production $0.20 32-bit Serial Number 2K bits (x8) 1.7 - 5.5 Half Array 16 400 kHz 5 8 1,000,000 -40°C to +85°C 6/SOT-23
8/PDIP
8/SOIC 150mil
24AA02UID In Production $0.17 32-bit Serial Number 2K bits (x8) 1.7 - 5.5 Half Array 8 400 kHz 5 No 1,000,000 -40°C to +85°C 5/SOT-23
8/PDIP
8/SOIC 150mil
24AA256UID In Production $0.68 EUI-48, EUI-64 and 32-bit Serial Number 256K bits (x8) 1.7 - 5.5 Quarter Array 64 400 kHz 5 8 1,000,000 -40°C to +85°C Yes 8/PDIP
8/SOIC 150mil
8/TSSOP
25AA02UID In Production $0.30 32-bit Serial Number 2 Kbit (x8) 1.8 - 5.5 Quarter Array 16 10 MHz 5 No 1,000,000 -40°C to +85°C 6/SOT-23
8/SOIC 150mil
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
IDType
Density
Vcc Range
Write Protect
Page Size (Bytes)
Max. Clock Freq.
Write Cycle(ms)
Cascade
Endurance E/W Cycles
Temp. Range
Pb-Free Available
Packages