Change Product Group

Very Low Voltage Products

Loading..
Product Buy Status Documents 5K Pricing Density Vcc Range Write Protect Page Size (Bytes) Max. Clock Freq. Write Cycle(ms) Cascade Endurance E/W Cycles Temp. Range Pb-Free Available Packages
24VL014 In Production $0.29 1K bits (x8) 1.5 - 3.6 Whole Array 16 400 kHz 5 3 1,000,000 -20°C to +85°C Yes 8/PDIP
8/SOIC 150mil
8/TSSOP
8/MSOP
6/SOT-23
8/TDFN
24VL014H In Production $0.31 1K bits (x8) 1.5 - 3.6 Upper Half 16 400 kHz 5 8 1,000,000 -20°C to +85°C Yes 8/PDIP
8/SOIC 150mil
8/TSSOP
8/MSOP
8/TDFN
24VL024 In Production $0.34 2K bits (x8) 1.5 - 3.6 Whole Array 16 400 kHz 5 8 1,000,000 -20°C to +85°C Yes 8/PDIP
8/SOIC 150mil
8/TSSOP
8/MSOP
8/TDFN
24VL024H In Production $0.34 2K bits (x8) 1.5 - 3.6 Upper Half 16 400 kHz 5 8 1,000,000 -20°C to +85°C Yes 8/PDIP
8/SOIC 150mil
8/TSSOP
8/MSOP
8/TDFN
24VL025 In Production $0.33 2K bits (x8) 1.5 - 3.6 None 16 400 kHz 5 8 1,000,000 -20°C to +85°C Yes 8/PDIP
8/SOIC 150mil
8/TSSOP
8/MSOP
6/SOT-23
8/TDFN
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Density
Vcc Range
Write Protect
Page Size (Bytes)
Max. Clock Freq.
Write Cycle(ms)
Cascade
Endurance E/W Cycles
Temp. Range
Pb-Free Available
Packages