Change Product Group

93AA46AExx Products

Loading..
Product Buy Status Documents 5K Pricing IDType Density Vcc Range Write Protect Page Size (Bytes) Max. Clock Freq. Write Cycle(ms) Cascade Endurance E/W Cycles Temp. Range Pb-Free Available Packages
93AA46AE48 In Production $0.18 EUI-48 1K bits (x8) 1.8 - 5.5 8 2 MHz 6 No 1,000,000 -40°C to +85°C 8/SOIC 150mil
6/SOT-23
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
IDType
Density
Vcc Range
Write Protect
Page Size (Bytes)
Max. Clock Freq.
Write Cycle(ms)
Cascade
Endurance E/W Cycles
Temp. Range
Pb-Free Available
Packages