Change Product Group

DIMM-DDR2/3 Products

Loading..
Product Buy Status Documents 5K Pricing Density Vcc Range Write Protect Page Size (Bytes) Max. Clock Freq. Write Cycle(ms) Cascade Endurance E/W Cycles Temp. Range Pb-Free Available Packages
24AA024 In Production $0.20 2K bits (x8) 1.7 - 5.5 Whole Array 16 400 kHz 5 8 1,000,000 -40°C to +85°C Yes 8/DFN
8/MSOP
8/PDIP
8/SOIC 150mil
8/TDFN
8/TSSOP
34AA02 In Production $0.17 2K bits (x8) 1.7 - 5.5 16 400 kHz 5 8 1,000,000 -40°C to +125°C Yes 6/SOT-23
8/MSOP
8/PDIP
8/SOIC 150mil
8/TDFN
8/TSSOP
34AA04 In Production $0.21 4K bits (x8) 1.7 - 3.6 Quarter Array 16 1 MHz 5 8 1000000 -40°C to +125°C Yes 8/PDIP
8/SOIC 150mil
8/TDFN
8/TSSOP
8/UDFN
34LC02 In Production $0.17 2K bits (x8) 2.2 - 5.5 16 1 MHz 5 8 1,000,000 -40°C to +125°C Yes 6/SOT-23
8/MSOP
8/PDIP
8/SOIC 150mil
8/TDFN
8/TSSOP
34VL02 In Production $0.26 2K bits (x8) 1.5 - 3.6 16 400 kHz 5 8 1,000,000 See Data Sheet for Specific Temperature Range Yes 6/SOT-23
8/MSOP
8/PDIP
8/SOIC 150mil
8/TDFN
8/TSSOP
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Density
Vcc Range
Write Protect
Page Size (Bytes)
Max. Clock Freq.
Write Cycle(ms)
Cascade
Endurance E/W Cycles
Temp. Range
Pb-Free Available
Packages