Change Product Group

DIMM-DDR1 Products

Loading..
Product Buy Status Documents 5K Pricing Density Vcc Range Write Protect Page Size (Bytes) Max. Clock Freq. Write Cycle(ms) Cascade Endurance E/W Cycles Temp. Range Pb-Free Available Packages
24AA025 In Production $0.19 2K Bits (x8) 1.7 - 5.5 None 16 400 kHz 5 8 1,000,000 -40°C to +85°C Yes 8/PDIP
8/SOIC 150mil
8/TSSOP
8/MSOP
6/SOT-23
8/DFN
8/TDFN
24AA52 In Production $0.25 2K bits (x8) 1.8 - 5.5 Whole Array 16 400 kHz 5 8 1,000,000 -40°C to +85°C Yes 8/PDIP
8/SOIC 150mil
8/TSSOP
8/MSOP
8/DFN
8/TDFN
24LC024 In Production $0.20 2K bits (x8) 2.5 - 5.5 Whole Array 16 400 kHz 5 8 1,000,000 -40°C to +85°C Yes 8/PDIP
8/SOIC 150mil
8/TSSOP
8/MSOP
8/DFN
8/TDFN
24LC025 In Production $0.19 2K bits (x8) 2.5 - 5.5 None 16 400 kHz 5 8 1,000,000 -40°C to +85°C Yes 8/PDIP
8/SOIC 150mil
8/TSSOP
8/MSOP
6/SOT-23
8/DFN
8/TDFN
24LC21 Mature Product
Consider: 24LCS21A
$0.29 1K bits (x8) 2.5 - 5.5 0 400 kHz 10 No No 8/PDIP
8/SOIC 150mil
24LCS21 Mature Product
Consider: 24LCS21A
Call for pricing 1K bits (x8) 2.5 - 5.5 0 400 kHz 10 No No Please call for package information
24LCS52 In Production $0.25 2K bits (x8) 2.5 - 5.5 16 400 kHz 5 8 1,000,000 -40°C to +85°C Yes 8/PDIP
8/SOIC 150mil
8/TSSOP
8/MSOP
8/DFN
8/TDFN
93LC76 Mature Product
Consider: 93LC76C
$0.62 8K bits (x8 or x16) 2.5 - 5.5 0 3 MHz 6 No No 8/PDIP
8/SOIC 150mil
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Density
Vcc Range
Write Protect
Page Size (Bytes)
Max. Clock Freq.
Write Cycle(ms)
Cascade
Endurance E/W Cycles
Temp. Range
Pb-Free Available
Packages