New/Popular 11xx160
Products

Loading..
| Product |
Buy |
Status |
Documents |
5K Pricing |
Description |
E/W Cycles (M) |
High Endurance Block |
Density |
Page Size (Bytes) |
Write Speed (millisecond) |
Max. Clock Freq. |
Operating Voltage |
Temp. Range |
Max. Standby Current (µA) |
Write Protect |
Cascade |
Pb-Free Available |
Endurance E/W Cycles |
Word Size |
ORG Pin |
Packages |
| 11AA160 |
|
In Production |
 |
$0.20 |
UNI/O Serial EEPROM Family |
|
|
16K bit (x8) |
16 |
5 |
100 kHz |
1.8 - 5.5 |
-40°C to +85°C |
1 |
Quarter, Half, Whole Array |
No |
Yes |
1,000,000 |
8-bit |
No |
3/SOT-23 3/TO-92 4/CSP 8/MSOP 8/PDIP 8/SOIC 150mil 8/TDFN |
| 11AA161 |
|
In Production |
 |
$0.20 |
UNI/O Serial EEPROM Family |
|
|
16K bit (x8) |
16 |
5 |
100 kHz |
1.8 - 5.5 |
-40°C to +85°C |
1 |
Quarter Array |
2 |
|
1,000,000 |
8-bit |
No |
3/SOT-23 3/TO-92 8/MSOP 8/PDIP 8/SOIC 150mil 8/TDFN |
| 11LC160 |
|
In Production |
 |
$0.20 |
UNI/O Serial EEPROM Family |
|
|
16K bit (x8) |
16 |
5 |
100 kHz |
2.5 - 5.5 |
-40°C to +125°C |
1 |
Quarter, Half, Whole Array |
No |
Yes |
1,000,000 |
8-bit |
No |
3/SOT-23 3/TO-92 8/MSOP 8/PDIP 8/SOIC 150mil 8/TDFN |
| 11LC161 |
|
In Production |
 |
$0.20 |
UNI/O Serial EEPROM Family |
|
|
16K bit (x8) |
16 |
5 |
100 kHz |
2.5 - 5.5 |
-40°C to +125°C |
1 |
Quarter Array |
2 |
|
1,000,000 |
8-bit |
No |
3/SOT-23 3/TO-92 8/DFN 8/MSOP 8/PDIP 8/SOIC 150mil 8/TDFN |
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.
Show/Hide Columns