Change Product Group

New/Popular 11xx020 Products

Loading..
Product Buy Status Documents 5K Pricing Description E/W Cycles (M) High Endurance Block Density Page Size (Bytes) Write Speed (millisecond) Max. Clock Freq. Operating Voltage Temp. Range Max. Standby Current (µA) Write Protect Cascade Pb-Free Available Endurance E/W Cycles Word Size ORG Pin Packages
11AA020 In Production $0.16 UNI/O™ Serial EEPROM Family 2K bit (x8) 16 5 100 kHz 1.8 - 5.5 -40°C to +85°C 1 Quarter, Half, Whole Array No Yes 1,000,000 8-bit No 8/PDIP
8/SOIC 150mil
8/MSOP
3/TO-92
3/SOT-23
8/TDFN
4/CSP
11AA02E48 In Production $0.26 UNI/O™ Serial EEPROM Family 2K bit (x8) 16 5 100 kHz 1.8 - 5.5 -40°C to +85°C 1 Quarter Array No 1,000,000 8-bit No 8/SOIC 150mil
3/SOT-23
11AA02E64 In Production $0.26 UNI/O™ Serial EEPROM Family 2K bit (x8) 16 5 100 kHz 1.8 - 5.5 -40°C to +85°C 1 Quarter Array No 1,000,000 8-bit No 8/SOIC 150mil
3/SOT-23
11AA02UID In Production $0.25 UNI/O™ Serial EEPROM Family 2K bit (x8) 16 5 100 kHz 1.8 - 5.5 -40°C to +85°C 1 Quarter Array No 1,000,000 8-bit No 8/SOIC 150mil
3/SOT-23
11LC020 In Production $0.16 UNI/O™ Serial EEPROM Family 2K bit (x8) 16 5 100 kHz 2.5 - 5.5 -40°C to +125°C 1 Quarter, Half, Whole Array No Yes 1,000,000 8-bit No 8/PDIP
8/SOIC 150mil
8/MSOP
3/TO-92
3/SOT-23
8/TDFN
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns