Change Product Group

New/Popular 11xx010 Products

Loading..
Product Buy Status Documents 5K Pricing Description E/W Cycles (M) High Endurance Block Density Page Size (Bytes) Write Speed (millisecond) Max. Clock Freq. Operating Voltage Temp. Range Max. Standby Current (µA) Write Protect Cascade Pb-Free Available Endurance E/W Cycles Word Size ORG Pin Packages
11AA010 In Production $0.15 UNI/O™ Serial EEPROM Family 1K bit (x8) 16 5 100 kHz 1.8 - 5.5 -40°C to +85°C 1 Quarter, Half, Whole Array No Yes 1,000,000 8-bit No 8/PDIP
8/SOIC 150mil
8/MSOP
3/TO-92
3/SOT-23
8/TDFN
11LC010 In Production $0.15 UNI/O™ Serial EEPROM Family 1K bit (x8) 16 5 100 kHz 2.5 - 5.5 -40°C to +125°C 1 Quarter, Half, Whole Array No Yes 1,000,000 8-bit No 8/PDIP
8/SOIC 150mil
8/MSOP
3/TO-92
3/SOT-23
8/TDFN
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns