Change Product Group

24xx21 Products

Loading..
Product Buy Status Documents 5K Pricing Density Vcc Range Write Protect Page Size (Bytes) Max. Clock Freq. Write Cycle(ms) Cascade Endurance E/W Cycles Temp. Range Pb-Free Available Packages
24LC21A In Production $0.29 1K bits (x8) 2.5 - 5.5 None 8 400 kHz 10 No 1,000,000 -40°C to +85°C Yes 8/PDIP
8/SOIC 150mil
24LCS21A In Production $0.29 1K bits (x8) 2.5 - 5.5 Whole Array 8 400 kHz 10 No 1,000,000 -40°C to +85°C Yes 8/PDIP
8/SOIC 150mil
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Density
Vcc Range
Write Protect
Page Size (Bytes)
Max. Clock Freq.
Write Cycle(ms)
Cascade
Endurance E/W Cycles
Temp. Range
Pb-Free Available
Packages