Change Product Group

New/Popular 25xx128 Products

Loading..
Product Buy Status Documents 5K Pricing Vcc Range Write Protect Page Size (Bytes) Max. Clock Freq. Write Cycle(ms) Endurance E/W Cycles Temp. Range Pb-Free Available Automotive Capable Packages
25AA128 In Production $0.65 1.8 - 5.5 Quarter, Half, Whole Array 64 10 MHz 5 1000000 -40°C to +85°C Yes Yes 8/PDIP
8/SOIJ
8/SOIC 150mil
8/TSSOP
8/DFN-S
25LC128 In Production $0.65 2.5 - 5.5 Quarter, Half, Whole Array 64 10 MHz 5 1000000 -40°C to +150°C Yes Yes 8/PDIP
8/SOIJ
8/SOIC 150mil
8/TSSOP
8/DFN-S
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns