Change Product Group

25xx1024 Products

Loading..
Product Buy Status Documents 5K Pricing Vcc Range Write Protect Page Size (Bytes) Max. Clock Freq. Write Cycle(ms) Endurance E/W Cycles Temp. Range Pb-Free Available Automotive Capable Packages
25AA1024 In Production
Consider: 25LC1024, AT25M01
$2.28 1.8 - 5.5 Quarter, Half, Whole Array 256 20 MHz 5 1,000,000 -40°C to +85°C Yes No 8/PDIP
8/SOIJ
8/DFN-S
25LC1024 In Production
Consider: 25AA1024, AT25M01
$2.28 2.5 - 5.5 Quarter, Half, Whole Array 256 20 MHz 5 1,000,000 -40°C to +125°C Yes Yes 8/PDIP
8/SOIJ
8/DFN-S
AT25M01 In Production
Consider: 25AA1024
$1.18 1.7 - 5.5 Quarter, Half, Whole Array 256 20 MHz 5 1,000,000 -40°C to +85°C Yes No 8/SOIJ
8/SOIC
8/UDFN
8/WLCSP
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Vcc Range
Write Protect
Page Size (Bytes)
Max. Clock Freq.
Write Cycle(ms)
Endurance E/W Cycles
Temp. Range
Pb-Free Available
Automotive Capable
Packages