Change Product Group

24xx102x Products

Loading..
Product Buy Status Documents 5K Pricing Vcc Range Write Protect Page Size (Bytes) Max. Clock Freq. Write Cycle(ms) Cascade Endurance E/W Cycles Temp. Range Pb-Free Available Automotive Capable Packages
24AA1025 In Production $2.22 1.7 - 5.5 Full Array 128 400 kHz 3 4 1,000,000 -40°C to +85°C Yes Yes 8/PDIP
8/SOIC 150mil
8/SOIJ
24AA1026 In Production $2.22 1.7 - 5.5 Full Array 128 400 kHz 3 4 1,000,000 -40°C to +85°C Yes No 8/PDIP
8/SOIC 150mil
8/SOIJ
24FC1025 In Production $2.22 1.8 - 5.5 Full Array 128 1 MHz 3 4 1,000,000 -40°C to +85°C Yes Yes 8/PDIP
8/SOIC 150mil
8/SOIJ
24FC1026 In Production $2.22 1.8 - 5.5 Full Array 128 1 MHz 3 4 1,000,000 -40°C to +85°C Yes No 8/PDIP
8/SOIC 150mil
8/SOIJ
24LC1025 In Production $2.22 2.5 - 5.5 Full Array 128 400 kHz 3 4 1,000,000 -40°C to +125°C Yes 8/PDIP
8/SOIC 150mil
8/SOIJ
24LC1026 In Production $2.22 2.5 - 5.5 Full Array 128 400 kHz 3 4 1,000,000 -40°C to +125°C No 8/PDIP
8/SOIC 150mil
8/SOIJ
AT24CM01 In Production $0.99 1.7 - 5.5 Whole Array 256 1 MHz 5 4 1,000,000 -40°C to +85°C Yes No 8/SOIC
8/SOIJ
8/TSSOP
8/WLCSP
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Vcc Range
Write Protect
Page Size (Bytes)
Max. Clock Freq.
Write Cycle(ms)
Cascade
Endurance E/W Cycles
Temp. Range
Pb-Free Available
Automotive Capable
Packages