New/Popular 24xx102x
Products

Loading..
| Product |
Buy |
Status |
Documents |
5K Pricing |
Vcc Range |
Write Protect |
Page Size (Bytes) |
Max. Clock Freq. |
Write Cycle(ms) |
Cascade |
Endurance E/W Cycles |
Temp. Range |
Pb-Free Available |
Automotive Capable |
Packages |
| 24AA1025 |
|
In Production |
 |
$2.22 |
1.7 - 5.5 |
Full Array |
128 |
400 kHz |
3 |
4 |
1,000,000 |
-40°C to +85°C |
Yes |
Yes |
8/PDIP 8/SOIC 150mil 8/SOIJ |
| 24AA1026 |
|
In Production |
 |
$2.22 |
1.7 - 5.5 |
Full Array |
128 |
400 kHz |
3 |
4 |
1,000,000 |
-40°C to +85°C |
Yes |
No |
8/PDIP 8/SOIC 150mil 8/SOIJ |
| 24FC1025 |
|
In Production |
 |
$2.22 |
1.8 - 5.5 |
Full Array |
128 |
1 MHz |
3 |
4 |
1,000,000 |
-40°C to +85°C |
Yes |
Yes |
8/PDIP 8/SOIC 150mil 8/SOIJ |
| 24FC1026 |
|
In Production |
 |
$2.22 |
1.8 - 5.5 |
Full Array |
128 |
1 MHz |
3 |
4 |
1,000,000 |
-40°C to +85°C |
Yes |
No |
8/PDIP 8/SOIC 150mil 8/SOIJ |
| 24LC1025 |
|
In Production |
 |
$2.22 |
2.5 - 5.5 |
Full Array |
128 |
400 kHz |
3 |
4 |
1,000,000 |
-40°C to +125°C |
|
Yes |
8/PDIP 8/SOIC 150mil 8/SOIJ |
| 24LC1026 |
|
In Production |
 |
$2.22 |
2.5 - 5.5 |
Full Array |
128 |
400 kHz |
3 |
4 |
1,000,000 |
-40°C to +125°C |
|
No |
8/PDIP 8/SOIC 150mil 8/SOIJ |
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.
Show/Hide Columns