Change Product Group

24xx256 Products

Loading..
Product Buy Status Documents 5K Pricing Vcc Range Write Protect Page Size (Bytes) Max. Clock Freq. Write Cycle(ms) Cascade Endurance E/W Cycles Temp. Range Pb-Free Available Automotive Capable Packages
24AA256 In Production $0.59 1.7 - 5.5 Full Array 64 400 kHz 5 8 1,000,000 -40°C to +125°C Yes Yes 8/CSP
8/DFN-S
8/MSOP
8/PDIP
8/SOIC 150mil
8/SOIJ
8/TDFN
8/TSSOP
24AA256UID In Production $0.68 1.7 - 5.5 Quarter Array 64 400 kHz 5 8 1,000,000 -40°C to +85°C Yes No 8/PDIP
8/SOIC 150mil
8/TSSOP
24FC256 In Production $0.59 1.7 - 5.5 Full Array 64 1 MHz 5 8 1,000,000 -40°C to +85°C Yes Yes 8/DFN-S
8/MSOP
8/PDIP
8/SOIC 150mil
8/SOIJ
8/TDFN
8/TSSOP
24LC256 In Production $0.59 2.5 - 5.5 Full Array 64 400 kHz 5 8 1,000,000 -40°C to +125°C Yes Yes 8/DFN-S
8/MSOP
8/PDIP
8/SOIC 150mil
8/SOIJ
8/TDFN
8/TSSOP
AT24C256C In Production $0.34 1.7 - 5.5 Whole Array 64 1 MHz 5 8 1,000,000 -40°C to +125°C Yes Yes 8/SOIC
8/SOIC 150mil
8/TSSOP
8/UDFN
8/VFBGA
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Vcc Range
Write Protect
Page Size (Bytes)
Max. Clock Freq.
Write Cycle(ms)
Cascade
Endurance E/W Cycles
Temp. Range
Pb-Free Available
Automotive Capable
Packages