Change Product Group

Single-Wire Serial EEPROM Products

Loading..
Product Buy Status Documents 5K Pricing E/W Cycles (M) Density Write Speed (millisecond) Max. Clock Freq. Operating Voltage Temp. Range Automotive Capable Packages
AT21CS01 In Production $0.42 1 1K bits (x8) 5 125 kbps 1.7 - 3.6 -40°C to +85°C No 2/XSFN
3/SOT-23
4/WLCSP
8/SOIC
8/UDFN
AT21CS11 In Production Call for pricing 1 1K bits (x8) 5 125 kbps 2.7 - 4.5 -40°C to +85°C No Please call for package information
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
E/W Cycles (M)
Density
Write Speed (millisecond)
Max. Clock Freq.
Operating Voltage
Temp. Range
Automotive Capable
Packages