Change Product Group

MPU SiP Products

Loading..
Product Buy Status Documents 5K Pricing Core FPU ARM Neon ARM Trust Zone® Max CPU Speed (MHz) Core Voltage Range (V) SRAM (KB) L1 Cache Memory (Instructions) (KB) L1 Cache Memory (Data) (KB) L2 Memory Cache (KB) Ext. DRAM Bus (Bits) Internal DRAM Type Internal DRAM Amount (MB) ECC Bits on NAND Interface SDIO/SD-CARD/eMMC QSPI Direct Memory Access Channels Max I/O Pins UART/SPI/I2C I2S/SSC ISO 7816 Number of CAN Modules USB Ethernet MAC Graphic LCD Hardware Touch Peripheral H/W Video Decoder Camera Interface Secure Bootloader Crypto Engine Anti-Tamper Pins A/D Channels Max ADC Resolution (Bits) Max ADC Sampling Rate (ksps) Hardware RTCC/RTC Watch Dog Timer Timers Capture/Compare/PWM Peripherals Temperature Range Pin Count Packages
ATSAMA5D225C-D1M In Production $9.03 Cortex-A5 Yes Yes Yes 500 1.1V - 1.32V 128 32 32 128 16 DDR2 16 32 2 2 51 90 9 -UART
7 -SPI
7 -I2C
2 -I2S
2 -SSC
9 1 1 HS -Device and Host Ports
1 HS -Host Only
1 -10/100 Ethernet
0 -10/100/1000 Ethernet
24-bit PTC No Yes Yes Yes 6 5 12 1000 Yes Yes 4 x 16-bit
5 x 32-bit
13 -Std. PWM
5 -Input Capture
-40 to 85 196 196/TFBGA
ATSAMA5D27C-D1G In Production $12.60 Cortex-A5 Yes Yes Yes 500 1.1V - 1.32V 128 32 32 128 16 DDR2 128 32 2 2 51 128 10 -UART
7 -SPI
7 -I2C
2 -I2S
2 -SSC
10 2 1 HS -Device and Host Ports
1 HS & 1 HSIC -Host Only
1 -10/100 Ethernet
0 -10/100/1000 Ethernet
24-bit PTC No Yes Yes Yes 8 12 12 1000 Yes Yes 4 x 16-bit
6 x 32-bit
14 -Std. PWM
6 -Input Capture
-40 to 85 289 289/TFBGA
ATSAMA5D27C-D5M In Production $10.78 Cortex-A5 Yes Yes Yes 500 1.1V - 1.32V 128 32 32 128 16 DDR2 64 32 2 2 51 128 10 -UART
7 -SPI
7 -I2C
2 -I2S
2 -SSC
10 2 1 HS -Device and Host Ports
1 HS & 1 HSIC -Host Only
1 -10/100 Ethernet
0 -10/100/1000 Ethernet
24-bit PTC No Yes Yes Yes 8 12 12 1000 Yes Yes 4 x 16-bit
6 x 32-bit
14 -Std. PWM
6 -Input Capture
-40 to 85 289 289/TFBGA
ATSAMA5D28C-D1G In Production $16.31 Cortex-A5 Yes Yes Yes 500 1.1V - 1.32V 128 32 32 128 16 DDR2 128 32 2 2 51 128 10 -UART
7 -SPI
7 -I2C
2 -I2S
2 -SSC
10 2 1 HS -Device and Host Ports
1 HS & 1 HSIC -Host Only
1 -10/100 Ethernet
0 -10/100/1000 Ethernet
24-bit PTC No Yes Yes Yes 8 12 12 1000 Yes Yes 4 x 16-bit
6 x 32-bit
14 -Std. PWM
6 -Input Capture
-40 to 85 289 289/TFBGA
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Core
FPU
ARM Neon
ARM Trust Zone®
Max CPU Speed (MHz)
Core Voltage Range (V)
SRAM (KB)
L1 Cache Memory (Instructions) (KB)
L1 Cache Memory (Data) (KB)
L2 Memory Cache (KB)
Ext. DRAM Bus (Bits)
Internal DRAM Type
Internal DRAM Amount (MB)
ECC Bits on NAND Interface
SDIO/SD-CARD/eMMC
QSPI
Direct Memory Access Channels
Max I/O Pins
UART/SPI/I2C
I2S/SSC
ISO 7816
Number of CAN Modules
USB
Ethernet MAC
Graphic LCD
Hardware Touch Peripheral
H/W Video Decoder
Camera Interface
Secure Bootloader
Crypto Engine
Anti-Tamper Pins
A/D Channels
Max ADC Resolution (Bits)
Max ADC Sampling Rate (ksps)
Hardware RTCC/RTC
Watch Dog Timer
Timers
Capture/Compare/PWM Peripherals
Temperature Range
Pin Count
Packages